Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10079973 | £ 0.2012 - £ 0.2055 | 2287 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.8859 - £ 1.3952 | 4300 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
||
| 10082348 | £ 0.1431 - £ 0.146 | 31152 In stock |
0.24 in
6.1 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
| Request the lead time here |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
|||
| £ 0.0245 - £ 0.025 | 120000 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.2565 - £ 0.2565 | 14058 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
||
| 10078983 | £ 0.2792 - £ 0.2792 | 14051 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
| £ 0.3146 - £ 0.3146 | 105824 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.4266 - £ 0.4266 | 67578 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.512 in
13.0 mm
|
||
| £ 0.5145 - £ 0.8079 | 4000 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.0233 - £ 1.0673 | 461 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1856 - £ 0.1899 | 10393 In stock |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.4606 - £ 0.4705 | 20000 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.5046 - £ 0.8265 | 2700 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.4578 - £ 0.4578 | 327 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| 10169704 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
||
| Request the lead time here |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.252 in
6.4 mm
|
|||
| 10169735 | Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0881 - £ 0.0936 | 1000 In stock |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1041 - £ 0.1084 | 1000 In stock |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.374 in
9.5 mm