Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 1.4741 - £ 1.5308 | 128 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.7554 - £ 0.7866 | 8014 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1257 - £ 0.1309 | 76627 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| £ 2.9199 - £ 2.9766 | 471 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.9822 - £ 1.0233 | 52 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| 10075463 | £ 0.2225 - £ 0.2268 | 46489 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
| £ 2.6505 - £ 2.7072 | 3357 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.559 in
65.0 mm
|
||
| £ 3.3451 - £ 3.416 | 2173 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.953 in
75.0 mm
|
||
| £ 0.3486 - £ 0.3642 | Request the lead time here |
0.441 in
11.2 mm
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
||
| £ 1.3267 - £ 1.3819 | 4783 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.6442 - £ 1.715 | 78 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| £ 2.9482 - £ 3.0049 | 6223 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
||
| £ 2.9766 - £ 3.0333 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.559 in
65.0 mm
|
||
| £ 3.9262 - £ 4.0113 | 125 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| £ 0.214 - £ 0.2225 | 28648 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3203 - £ 0.3331 | 14021 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.4124 - £ 0.4294 | 1698 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.4932 - £ 0.5145 | 4105 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.9666 - £ 1.0063 | 1032 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.2416 - £ 1.2941 | 86 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue