Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0815 - £ 0.0867 59 In stock
0.8 mm
2.2 mm
4.8 mm
10170120 £ 0.1098 - £ 0.1145 Request the lead time here
1.2 mm
3.2 mm
6.4 mm
£ 0.0844 - £ 0.0898 310 In stock
1.2 mm
3.2 mm
7.9 mm
15998 In stock
2.9 mm
6.4 mm
3.2 mm
£ 0.0168 - £ 0.0207 Request the lead time here
5 mm
6.4 mm
4.9 mm
£ 0.035 - £ 0.0432 1568 In stock
5 mm
8.7 mm
7.1 mm
10338759 £ 0.0226 - £ 0.0279 3 In stock
5.7 mm
9.5 mm
6.3 mm
£ 0.0853 - £ 0.089 Request the lead time here
6.7 mm
9.5 mm
19.0 mm
£ 0.0917 - £ 0.0955 498 In stock
8.3 mm
11.4 mm
10.7 mm
£ 0.0442 - £ 0.0545 Request the lead time here
7.1 mm
14.2 mm
12.7 mm
£ 0.0265 - £ 0.0327 52498 In stock
8.2 mm
15.7 mm
3.9 mm
£ 0.1305 - £ 0.1359 345 In stock
6.4 mm
18.9 mm
9.5 mm
£ 0.6931 - £ 0.7228 1030 In stock
10.2 mm
31.8 mm
15.8 mm
10338933 £ 0.0796 - £ 0.0829 Request the lead time here
6.4 mm
18.8 mm
6.3 mm
£ 0.2792 - £ 0.3194 300 In stock
10.2 mm
19.3 mm
15.2 mm
£ 0.0857 - £ 0.1058 2000 In stock
6.4 mm
15.3 mm
15.8 mm
£ 0.12 - £ 0.125 500 In stock
6.4 mm
19.1 mm
4.7 mm
£ 0.2508 - £ 0.2608 Request the lead time here
6.7 mm
22.2 mm
6.3 mm
£ 0.1194 - £ 0.1244 Request the lead time here
11.1 mm
14.4 mm
10.3 mm
£ 0.0329 - £ 0.0406 Request the lead time here
5.6 mm
9.5 mm
9.5 mm
  • of 44
Spacer 0.8 mm 2.2 mm 4.8 mm Nylon 6

10170045

Price Range
£ 0.0867 - £ 0.0815

Stock Levels
59 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    0.8 mm
  • Outside Diameter
    2.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 3.2 mm 6.4 mm Nylon 6

10170120

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    3.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 3.2 mm 7.9 mm Nylon 6

10170137

Price Range
£ 0.0898 - £ 0.0844

Stock Levels
310 In stock
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    3.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 0.115 in 0.250 in Nylon

20066529


Stock Levels
15998 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    2.9 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #4
Spacer 0.195 in 0.250 in 4.9 mm Nylon 6/6

10338674

Price Range
£ 0.0207 - £ 0.0168

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.9 mm
  • Inside Diameter
    5 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.198 in 0.344 in 7.1 mm Nylon 6/6

10338711

Price Range
£ 0.0432 - £ 0.035

Stock Levels
1568 In stock
Attributes
  • Spacer Length
    7.1 mm
  • Inside Diameter
    5 mm
  • Outside Diameter
    8.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.225 in 0.375 in 6.3 mm Nylon 6/6

10338759

Price Range
£ 0.0279 - £ 0.0226

Stock Levels
3 In stock
Attributes
  • Spacer Length
    6.3 mm
  • Inside Diameter
    5.7 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.265 in 0.375 in 19.0 mm Nylon 6/6

10338797

Price Range
£ 0.089 - £ 0.0853

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.0 mm
  • Inside Diameter
    6.7 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.325 in 0.450 in 10.7 mm Nylon 6/6

10338834

Price Range
£ 0.0955 - £ 0.0917

Stock Levels
498 In stock
Attributes
  • Spacer Length
    10.7 mm
  • Inside Diameter
    8.3 mm
  • Outside Diameter
    11.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    5/16 (M8)
Spacer 0.280 in 0.560 in 12.7 mm Nylon 6/6

10338872

Price Range
£ 0.0545 - £ 0.0442

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    7.1 mm
  • Outside Diameter
    14.2 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.323 in 0.620 in 3.9 mm Nylon 6/6

10338919

Price Range
£ 0.0327 - £ 0.0265

Stock Levels
52498 In stock
Attributes
  • Spacer Length
    3.9 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    5/16 (M8)
Spacer 0.250 in 0.745 in 9.5 mm Nylon 6/6

10338957

Price Range
£ 0.1359 - £ 0.1305

Stock Levels
345 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.9 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.400 in 1.250 in 15.8 mm Nylon 6/6

10338995

Price Range
£ 0.7228 - £ 0.6931

Stock Levels
1030 In stock
Attributes
  • Spacer Length
    15.8 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    31.8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    3/8 (M10)
Spacer 0.250 in 0.740 in 6.3 mm Nylon 6/6

10338933

Price Range
£ 0.0829 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.3 mm
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.401 in 0.760 in 15.2 mm Nylon 6/6

10338971

Price Range
£ 0.3194 - £ 0.2792

Stock Levels
300 In stock
Attributes
  • Spacer Length
    15.2 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    19.3 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    3/8 (M10)
Spacer 0.250 in 0.602 in 15.8 mm Nylon 6/6

10338902

Price Range
£ 0.1058 - £ 0.0857

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    15.8 mm
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.3 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.250 in 0.750 in 4.7 mm Nylon 6/6

10338940

Price Range
£ 0.125 - £ 0.12

Stock Levels
500 In stock
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.265 in 0.875 in 6.3 mm Nylon 6/6

10338988

Price Range
£ 0.2608 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.3 mm
  • Inside Diameter
    6.7 mm
  • Outside Diameter
    22.2 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.437 in 0.567 in 10.3 mm Nylon 6/6

10338896

Price Range
£ 0.1244 - £ 0.1194

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.3 mm
  • Inside Diameter
    11.1 mm
  • Outside Diameter
    14.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    3/8 (M10)
Spacer 0.220 in 0.375 in 9.5 mm Nylon 6/6

10338742

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)