Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0764 - £ 0.0796 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.086 - £ 0.0877 | 1000 In stock |
|
|
|
||
| £ 0.0751 - £ 0.0927 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.428 - £ 0.428 | 234 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.2112 - £ 0.2154 | 3358 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.3019 - £ 0.3019 | 79953 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 10187029 | £ 0.3756 - £ 0.3756 | 1000 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.4181 - £ 0.4181 | 24745 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1715 - £ 0.1743 | 28601 In stock |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 10076651 | £ 0.7795 - £ 0.7795 | 265 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
|
| 10076774 | £ 0.3316 - £ 0.3387 | 108 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
| 10560211 | £ 0.0979 - £ 0.1459 | Request the lead time here |
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
|
| £ 0.282 - £ 0.282 | 66520 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.6179 - £ 0.6179 | 68239 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.2537 - £ 0.2579 | Request the lead time here |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.437 in
11.1 mm
|
||
| £ 0.2905 - £ 0.2905 | 57026 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.197 in
5.0 mm
|
||
| 10187036 | £ 0.4096 - £ 0.4096 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
| £ 0.1041 - £ 0.1084 | Request the lead time here |
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0892 - £ 0.0949 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.311 in
7.9 mm
|
||
| £ 0.2268 - £ 0.231 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue