Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0915 - £ 0.0934 | 17500 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3345 - £ 0.3345 | 17883 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
||
| £ 0.2239 - £ 0.2282 | 78817 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3061 - £ 0.3061 | 5204 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.299 - £ 0.299 | 47658 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.3245 - £ 0.3245 | 34716 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.4464 - £ 0.7016 | Request the lead time here |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.5315 - £ 0.8398 | 12500 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.4805 - £ 0.7574 | Request the lead time here |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.625 - £ 0.986 | 3400 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
||
| £ 1.5733 - £ 1.5733 | 1000 In stock |
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.4195 - £ 0.4195 | 2198 In stock |
0.787 in
20.0 mm
|
1.535 in
39.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.2636 - £ 0.2636 | 1000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1118 - £ 0.1142 | 29908 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1016 - £ 0.1036 | 93565 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1274 - £ 0.1299 | 18500 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1071 - £ 0.1094 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1502 - £ 0.1559 | 12053 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.231 - £ 0.2409 | 29799 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.4309 - £ 0.4493 | 18063 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue