Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10078662 | £ 0.2324 - £ 0.2367 | 20405 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
|
| 10078778 | £ 0.2693 - £ 0.2693 | 50498 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
|
| £ 0.3288 - £ 0.3288 | 5464 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1601 - £ 0.1672 | 64042 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.2466 - £ 0.2565 | Request the lead time here |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1277 - £ 0.1302 | 1500 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.1956 - £ 0.2041 | 220 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.3387 - £ 0.3529 | 39332 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1573 - £ 0.1644 | 26648 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1238 - £ 0.1291 | 54250 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2026 - £ 0.2112 | 50000 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.2905 - £ 0.3019 | 24410 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1406 - £ 0.146 | 48353 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2919 - £ 0.3033 | 27990 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3982 - £ 0.4153 | 20133 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1445 - £ 0.1445 | 382 In stock |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1587 - £ 0.1587 | 450 In stock |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 10079959 | £ 0.4181 - £ 0.4181 | 9143 In stock |
0.984 in
25.0 mm
|
1.232 in
31.3 mm
|
0.157 in
4.0 mm
|
|
| £ 0.326 - £ 0.326 | 474 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.669 in
17.0 mm
|
||
| £ 0.5839 - £ 0.9195 | 100 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue