Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
Request the lead time here
3.2 mm
4.8 mm
3.2 mm
10169810 £ 0.0711 - £ 0.0756 Request the lead time here
4.3 mm
6.4 mm
3.2 mm
10169728 £ 0.0788 - £ 0.0837 19000 In stock
3.2 mm
6.4 mm
1.6 mm
Request the lead time here
3.2 mm
4.8 mm
12.7 mm
Request the lead time here
3.2 mm
4.8 mm
9.5 mm
Request the lead time here
2.3 mm
4.8 mm
3.2 mm
10169674 Request the lead time here
3.2 mm
4.8 mm
6.4 mm
£ 0.309 - £ 0.3217 15136 In stock
10.3 mm
15.0 mm
20.0 mm
£ 0.5754 - £ 0.5995 1909 In stock
10.6 mm
22.0 mm
5.0 mm
£ 1.4883 - £ 1.5449 35 In stock
10.6 mm
22.0 mm
30.0 mm
£ 2.8348 - £ 2.9057 Request the lead time here
10.6 mm
22.0 mm
55.0 mm
£ 1.1509 - £ 1.1991 Request the lead time here
12.6 mm
25.0 mm
15.0 mm
£ 1.6158 - £ 1.6867 12670 In stock
12.6 mm
25.0 mm
35.0 mm
£ 0.4068 - £ 0.4238 1100 In stock
16.5 mm
25.0 mm
5.0 mm
£ 1.1722 - £ 1.2218 259 In stock
16.5 mm
25.0 mm
25.0 mm
10075449 £ 0.2012 - £ 0.2055 55970 In stock
4.2 mm
8.0 mm
7.5 mm
£ 0.3387 - £ 0.3387 16479 In stock
10.2 mm
20.0 mm
5.0 mm
£ 0.5754 - £ 0.8876 Request the lead time here
10.2 mm
20.0 mm
15.0 mm
£ 0.5471 - £ 0.5471 1592 In stock
12.8 mm
18.0 mm
15.0 mm
10078600 £ 0.1757 - £ 0.1785 58972 In stock
4.2 mm
8.0 mm
4.0 mm
  • of 44
Spacer 3.2 mm 4.8 mm 3.2 mm Nylon 6

10169650


Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    M3
Spacer 4.3 mm 6.4 mm 3.2 mm Nylon 6

10169810

Price Range
£ 0.0756 - £ 0.0711

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    M4
Spacer 3.2 mm 6.4 mm 1.6 mm Nylon 6

10169728

Price Range
£ 0.0837 - £ 0.0788

Stock Levels
19000 In stock
Attributes
  • Spacer Length
    1.6 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 3.2 mm 4.8 mm 12.7 mm Nylon 6

10169711


Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    M3
Spacer 3.2 mm 4.8 mm 9.5 mm Nylon 6

10169698


Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    M3
Spacer 2.3 mm 4.8 mm 3.2 mm Nylon 6

10169889


Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    2.3 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    M2
Spacer 3.2 mm 4.8 mm 6.4 mm Nylon 6

10169674


Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    M3
Spacer 10.3 mm 15.0 mm 20.0 mm Nylon 6/6

10046432

Price Range
£ 0.3217 - £ 0.309

Stock Levels
15136 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 5.0 mm Nylon 6/6

10046555

Price Range
£ 0.5995 - £ 0.5754

Stock Levels
1909 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 30.0 mm Nylon 6/6

10046654

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
35 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 55.0 mm PA

10046753

Price Range
£ 2.9057 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    55.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 15.0 mm Nylon 6/6

10047088

Price Range
£ 1.1991 - £ 1.1509

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 35.0 mm Nylon 6/6

10047163

Price Range
£ 1.6867 - £ 1.6158

Stock Levels
12670 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 5.0 mm Nylon 6/6

10047354

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
1100 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 25.0 mm Nylon 6/6

10047439

Price Range
£ 1.2218 - £ 1.1722

Stock Levels
259 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 7.5 mm Nylon 6/6

10075449

Price Range
£ 0.2055 - £ 0.2012

Stock Levels
55970 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 5.0 mm Nylon 6/6

10187067

Price Range
£ 0.3387 - £ 0.3387

Stock Levels
16479 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 15.0 mm Nylon 6/6

10187104

Price Range
£ 0.8876 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 15.0 mm Nylon 6/6

10077214

Price Range
£ 0.5471 - £ 0.5471

Stock Levels
1592 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 4.0 mm Nylon 6/6

10078600

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
58972 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural