Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.4422 - £ 0.4422 | 1860 In stock |
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| 10187180 | £ 0.479 - £ 0.7547 | 1000 In stock |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
|
| 10187227 | £ 0.3869 - £ 0.6458 | 9200 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.5301 - £ 0.8424 | 12900 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
| £ 0.5924 - £ 0.6179 | 800 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| £ 1.4741 - £ 1.5308 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.4309 - £ 0.4493 | 17429 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.7427 - £ 1.172 | 5100 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.8377 - £ 1.3235 | 5000 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
| £ 0.9312 - £ 1.4723 | 5100 In stock |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0711 - £ 0.0756 | 8000 In stock |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0825 - £ 0.0877 | 703 In stock |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
||
| Request the lead time here |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.311 in
7.9 mm
|
|||
| £ 0.0825 - £ 0.0877 | 6970 In stock |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0873 - £ 0.0928 | Request the lead time here |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
| £ 0.2976 - £ 0.3033 | Request the lead time here |
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
| 8000 In stock |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.252 in
6.4 mm
|
|||
| £ 0.1431 - £ 0.1488 | 756 In stock |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0881 - £ 0.0936 | Request the lead time here |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1041 - £ 0.1084 | 1000 In stock |
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue