Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0405 - £ 0.05 Request the lead time here
3.2 mm
5 mm
10204337 £ 0.0405 - £ 0.05 Request the lead time here
3.2 mm
6 mm
£ 0.0429 - £ 0.053 Request the lead time here
3.2 mm
6 mm
£ 0.0405 - £ 0.05 Request the lead time here
6.3 mm
10 mm
3.0 mm
£ 0.0405 - £ 0.05 67 In stock
3.2 mm
8 mm
£ 0.0804 - £ 0.0993 3000 In stock
13.3 mm
18 mm
£ 0.1481 - £ 0.1829 Request the lead time here
13.3 mm
25 mm
£ 0.1816 - £ 0.5805 142 In stock
13.3 mm
25 mm
£ 0.1839 - £ 0.227 Request the lead time here
13.3 mm
25 mm
£ 0.0659 - £ 0.0814 2000 In stock
13.3 mm
18 mm
£ 0.0815 - £ 0.1007 Request the lead time here
13.3 mm
25 mm
£ 0.0768 - £ 0.0948 3500 In stock
6.3 mm
10 mm
28.0 mm
£ 0.0606 - £ 0.0748 Request the lead time here
10.4 mm
15 mm
7.5 mm
10204986 £ 0.0734 - £ 0.0907 Request the lead time here
10.4 mm
22 mm
£ 0.0626 - £ 0.0773 Request the lead time here
13.3 mm
18 mm
£ 0.1444 - £ 0.216 Request the lead time here
13.3 mm
18 mm
20.0 mm
10205013 £ 0.2573 - £ 0.8231 200 In stock
10.4 mm
22 mm
£ 0.3957 - £ 0.4885 Request the lead time here
13.3 mm
18 mm
£ 0.1926 - £ 0.2876 Request the lead time here
13.3 mm
18 mm
25.0 mm
£ 0.1568 - £ 0.5057 1000 In stock
10.4 mm
22 mm
  • of 44
Spacer 0.126 in 0.197 in Heat Stabilized Nylon 6/6

10204290

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    5 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.126 in 0.236 in Heat Stabilized Nylon 6/6

10204337

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.126 in 0.236 in Heat Stabilized Nylon 6/6

10204375

Price Range
£ 0.053 - £ 0.0429

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.248 in 0.394 in 3.0 mm Heat Stabilized Nylon 6/6

10204627

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M6
Spacer 0.126 in 0.315 in Heat Stabilized Nylon 6/6

10204399

Price Range
£ 0.05 - £ 0.0405

Stock Levels
67 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.709 in Heat Stabilized Nylon 6/6

10205068

Price Range
£ 0.0993 - £ 0.0804

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.984 in Heat Stabilized Nylon 6/6

10205112

Price Range
£ 0.1829 - £ 0.1481

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    25 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.984 in Heat Stabilized Nylon 6/6

10205105

Price Range
£ 0.5805 - £ 0.1816

Stock Levels
142 In stock
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    25 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.984 in Heat Stabilized Nylon 6/6

10205129

Price Range
£ 0.227 - £ 0.1839

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    25 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.709 in Heat Stabilized Nylon 6/6

10205051

Price Range
£ 0.0814 - £ 0.0659

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.984 in Heat Stabilized Nylon 6/6

10205099

Price Range
£ 0.1007 - £ 0.0815

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    25 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.248 in 0.394 in 28.0 mm Heat Stabilized Nylon 6/6

10205136

Price Range
£ 0.0948 - £ 0.0768

Stock Levels
3500 In stock
Attributes
  • Spacer Length
    28.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M6
Spacer 0.409 in 0.591 in 7.5 mm Heat Stabilized Nylon 6/6

10204948

Price Range
£ 0.0748 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    10.4 mm
  • Outside Diameter
    15 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M10
Spacer 0.409 in 0.866 in Heat Stabilized Nylon 6/6

10204986

Price Range
£ 0.0907 - £ 0.0734

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.4 mm
  • Outside Diameter
    22 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.709 in Heat Stabilized Nylon 6/6

10205037

Price Range
£ 0.0773 - £ 0.0626

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.709 in 20.0 mm Heat Stabilized Nylon 6/6

10205075

Price Range
£ 0.216 - £ 0.1444

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M13
Spacer 0.409 in 0.866 in Heat Stabilized Nylon 6/6

10205013

Price Range
£ 0.8231 - £ 0.2573

Stock Levels
200 In stock
Attributes
  • Inside Diameter
    10.4 mm
  • Outside Diameter
    22 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.709 in Heat Stabilized Nylon 6/6

10205020

Price Range
£ 0.4885 - £ 0.3957

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.524 in 0.709 in 25.0 mm Heat Stabilized Nylon 6/6

10205082

Price Range
£ 0.2876 - £ 0.1926

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    18 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M13
Spacer 0.409 in 0.866 in Heat Stabilized Nylon 6/6

10204993

Price Range
£ 0.5057 - £ 0.1568

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    10.4 mm
  • Outside Diameter
    22 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black