Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2189 |
5000 - 19999 | £ 0.197 |
20000 + | £ 0.1773 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 20.0 mm |
---|---|
Spacer Length | 0.787 in |
Inside Diameter | 13.3 mm |
Inside Diameter | 0.524 in |
Outside Diameter | 25.0 mm |
Outside Diameter | 0.984 in |
Full Material | Nylon 6/6 |
Colour | Black |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue