Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0711 - £ 0.0725 69150 In stock
3.4 mm
6.0 mm
2.0 mm
£ 0.1265 - £ 0.1319 64250 In stock
3.4 mm
6.0 mm
30.0 mm
£ 0.0802 - £ 0.0819 58134 In stock
3.4 mm
6.0 mm
5.0 mm
£ 0.0919 - £ 0.0939 23173 In stock
3.4 mm
6.0 mm
8.0 mm
£ 0.0983 - £ 0.1003 22000 In stock
3.4 mm
6.0 mm
10.0 mm
£ 0.0789 - £ 0.0805 1628 In stock
3.4 mm
6.0 mm
4.0 mm
£ 0.0867 - £ 0.0884 54286 In stock
3.4 mm
6.0 mm
6.0 mm
£ 0.1573 - £ 0.1644 38250 In stock
3.4 mm
6.0 mm
40.0 mm
£ 0.0802 - £ 0.0819 450 In stock
3.6 mm
6.0 mm
5.0 mm
£ 0.0924 - £ 0.0944 35800 In stock
3.6 mm
6.0 mm
8.0 mm
£ 0.1095 - £ 0.1118 3000 In stock
3.6 mm
6.0 mm
18.0 mm
£ 0.1488 - £ 0.1545 1957 In stock
3.4 mm
6.0 mm
35.0 mm
£ 0.1672 - £ 0.1743 45750 In stock
3.4 mm
6.0 mm
40.0 mm
£ 0.0786 - £ 0.0802 38438 In stock
3.6 mm
6.0 mm
3.0 mm
£ 0.0841 - £ 0.0858 38995 In stock
3.6 mm
6.0 mm
6.0 mm
£ 0.1002 - £ 0.1023 Request the lead time here
3.6 mm
6.0 mm
12.0 mm
£ 0.1277 - £ 0.1302 28567 In stock
3.6 mm
6.0 mm
25.0 mm
£ 0.0892 - £ 0.0909 162 In stock
3.6 mm
6.0 mm
6.0 mm
£ 0.098 - £ 0.10 61480 In stock
3.6 mm
6.0 mm
10.0 mm
£ 0.1056 - £ 0.1077 5500 In stock
3.6 mm
6.0 mm
20.0 mm
  • of 44
Spacer 3.4 mm 6.0 mm 2.0 mm PA

10043936

Price Range
£ 0.0725 - £ 0.0711

Stock Levels
69150 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 30.0 mm PA

10044384

Price Range
£ 0.1319 - £ 0.1265

Stock Levels
64250 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 5.0 mm PA

10044056

Price Range
£ 0.0819 - £ 0.0802

Stock Levels
58134 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 8.0 mm PA

10044131

Price Range
£ 0.0939 - £ 0.0919

Stock Levels
23173 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 10.0 mm PA

10044179

Price Range
£ 0.1003 - £ 0.0983

Stock Levels
22000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 4.0 mm PA

10044018

Price Range
£ 0.0805 - £ 0.0789

Stock Levels
1628 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 6.0 mm PA

10044094

Price Range
£ 0.0884 - £ 0.0867

Stock Levels
54286 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 40.0 mm PA

10044469

Price Range
£ 0.1644 - £ 0.1573

Stock Levels
38250 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 5.0 mm PA

10044537

Price Range
£ 0.0819 - £ 0.0802

Stock Levels
450 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 8.0 mm PA

10044599

Price Range
£ 0.0944 - £ 0.0924

Stock Levels
35800 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 18.0 mm PA

10044643

Price Range
£ 0.1118 - £ 0.1095

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 35.0 mm PA

10044407

Price Range
£ 0.1545 - £ 0.1488

Stock Levels
1957 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 40.0 mm PA

10044445

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
45750 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 3.0 mm PA

10044490

Price Range
£ 0.0802 - £ 0.0786

Stock Levels
38438 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 6.0 mm PA

10044551

Price Range
£ 0.0858 - £ 0.0841

Stock Levels
38995 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 12.0 mm PA

10044629

Price Range
£ 0.1023 - £ 0.1002

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 25.0 mm PA

10044667

Price Range
£ 0.1302 - £ 0.1277

Stock Levels
28567 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 6.0 mm PA

10044544

Price Range
£ 0.0909 - £ 0.0892

Stock Levels
162 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 10.0 mm PA

10044605

Price Range
£ 0.10 - £ 0.098

Stock Levels
61480 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 20.0 mm PA

10044650

Price Range
£ 0.1077 - £ 0.1056

Stock Levels
5500 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black