Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.1214 - £ 0.124 Request the lead time here
3.6 mm
6.0 mm
30.0 mm
£ 0.1406 - £ 0.146 15750 In stock
3.4 mm
6.0 mm
35.0 mm
£ 0.0995 - £ 0.1016 101175 In stock
3.4 mm
6.0 mm
12.0 mm
£ 0.102 - £ 0.1041 91948 In stock
3.4 mm
6.0 mm
15.0 mm
£ 0.1036 - £ 0.1057 280 In stock
3.4 mm
6.0 mm
18.0 mm
£ 0.1061 - £ 0.1082 69000 In stock
3.4 mm
6.0 mm
20.0 mm
£ 0.0792 - £ 0.0807 Request the lead time here
3.6 mm
6.0 mm
4.0 mm
£ 0.0846 - £ 0.0864 56469 In stock
4.2 mm
8.0 mm
3.0 mm
£ 0.0931 - £ 0.0949 116719 In stock
4.2 mm
8.0 mm
6.0 mm
£ 0.109 - £ 0.1111 414 In stock
4.7 mm
6.2 mm
5.0 mm
£ 0.0877 - £ 0.0895 102139 In stock
4.2 mm
8.0 mm
5.0 mm
£ 0.0864 - £ 0.0881 31770 In stock
4.2 mm
8.0 mm
4.0 mm
£ 0.0622 - £ 0.0622 56694 In stock
3.1 mm
6.0 mm
5.0 mm
£ 0.0674 - £ 0.0674 18000 In stock
3.1 mm
6.0 mm
8.0 mm
£ 0.1118 - £ 0.1142 344 In stock
3.1 mm
6.0 mm
20.0 mm
£ 0.137 - £ 0.1399 Request the lead time here
3.1 mm
6.0 mm
35.0 mm
£ 0.0919 - £ 0.0939 6048 In stock
3.1 mm
8.0 mm
5.0 mm
£ 0.0789 - £ 0.0805 97717 In stock
3.4 mm
6.0 mm
3.0 mm
£ 0.1408 - £ 0.1431 46500 In stock
3.1 mm
6.0 mm
40.0 mm
£ 0.098 - £ 0.10 246 In stock
3.1 mm
8.0 mm
7.5 mm
  • of 44
Spacer 3.6 mm 6.0 mm 30.0 mm PA

10044681

Price Range
£ 0.124 - £ 0.1214

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 35.0 mm PA

10044421

Price Range
£ 0.146 - £ 0.1406

Stock Levels
15750 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 12.0 mm PA

10044216

Price Range
£ 0.1016 - £ 0.0995

Stock Levels
101175 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 15.0 mm PA

10044247

Price Range
£ 0.1041 - £ 0.102

Stock Levels
91948 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 18.0 mm PA

10044285

Price Range
£ 0.1057 - £ 0.1036

Stock Levels
280 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 20.0 mm PA

10044315

Price Range
£ 0.1082 - £ 0.1061

Stock Levels
69000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 4.0 mm PA

10044513

Price Range
£ 0.0807 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 3.0 mm PA

10044735

Price Range
£ 0.0864 - £ 0.0846

Stock Levels
56469 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 6.0 mm PA

10044841

Price Range
£ 0.0949 - £ 0.0931

Stock Levels
116719 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.7 mm 6.2 mm 5.0 mm PA

10044704

Price Range
£ 0.1111 - £ 0.109

Stock Levels
414 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    4.7 mm
  • Outside Diameter
    6.2 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 5.0 mm PA

10044803

Price Range
£ 0.0895 - £ 0.0877

Stock Levels
102139 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 4.2 mm 8.0 mm 4.0 mm PA

10044766

Price Range
£ 0.0881 - £ 0.0864

Stock Levels
31770 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 5.0 mm PA

10043585

Price Range
£ 0.0622 - £ 0.0622

Stock Levels
56694 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 8.0 mm PA

10043653

Price Range
£ 0.0674 - £ 0.0674

Stock Levels
18000 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 20.0 mm PA

10043745

Price Range
£ 0.1142 - £ 0.1118

Stock Levels
344 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 35.0 mm PA

10043806

Price Range
£ 0.1399 - £ 0.137

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.1 mm 8.0 mm 5.0 mm PA

10043868

Price Range
£ 0.0939 - £ 0.0919

Stock Levels
6048 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 3.0 mm PA

10043974

Price Range
£ 0.0805 - £ 0.0789

Stock Levels
97717 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 40.0 mm PA

10043813

Price Range
£ 0.1431 - £ 0.1408

Stock Levels
46500 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.1 mm 8.0 mm 7.5 mm PA

10043882

Price Range
£ 0.10 - £ 0.098

Stock Levels
246 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black