Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0929 - £ 0.0929 24505 In stock
3.1 mm
8.0 mm
10.0 mm
£ 0.0642 - £ 0.0642 40798 In stock
3.1 mm
6.0 mm
7.5 mm
£ 0.1033 - £ 0.1054 73000 In stock
3.1 mm
6.0 mm
18.0 mm
£ 0.1214 - £ 0.124 16845 In stock
3.1 mm
6.0 mm
30.0 mm
£ 0.0864 - £ 0.0881 41546 In stock
3.1 mm
8.0 mm
3.0 mm
£ 0.0578 - £ 0.0578 4998 In stock
3.1 mm
6.0 mm
3.0 mm
£ 0.0615 - £ 0.0615 420 In stock
3.1 mm
6.0 mm
6.0 mm
£ 0.0749 - £ 0.0749 4985 In stock
3.1 mm
6.0 mm
15.0 mm
£ 0.1204 - £ 0.1228 245 In stock
3.1 mm
6.0 mm
25.0 mm
£ 0.0523 - £ 0.0523 31258 In stock
3.1 mm
6.0 mm
2.0 mm
£ 0.0586 - £ 0.0586 2019 In stock
3.1 mm
6.0 mm
5.0 mm
£ 0.0718 - £ 0.0718 34798 In stock
3.1 mm
6.0 mm
10.0 mm
£ 0.1056 - £ 0.1077 17159 In stock
3.1 mm
6.0 mm
20.0 mm
£ 0.0579 - £ 0.0579 46214 In stock
3.1 mm
6.0 mm
4.0 mm
£ 0.1056 - £ 0.1077 79895 In stock
3.4 mm
6.0 mm
12.0 mm
£ 0.1082 - £ 0.1104 40750 In stock
3.4 mm
6.0 mm
15.0 mm
£ 0.1098 - £ 0.1121 79500 In stock
3.4 mm
6.0 mm
18.0 mm
£ 0.1125 - £ 0.1148 116484 In stock
3.4 mm
6.0 mm
20.0 mm
£ 0.1277 - £ 0.1302 10729 In stock
3.4 mm
6.0 mm
25.0 mm
£ 0.1342 - £ 0.1399 11488 In stock
3.4 mm
6.0 mm
30.0 mm
  • of 44
Spacer 3.1 mm 8.0 mm 10.0 mm PA

10043905

Price Range
£ 0.0929 - £ 0.0929

Stock Levels
24505 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 7.5 mm PA

10043639

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
40798 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 18.0 mm PA

10043738

Price Range
£ 0.1054 - £ 0.1033

Stock Levels
73000 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 30.0 mm PA

10043790

Price Range
£ 0.124 - £ 0.1214

Stock Levels
16845 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 8.0 mm 3.0 mm PA

10043844

Price Range
£ 0.0881 - £ 0.0864

Stock Levels
41546 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 3.0 mm PA

10043554

Price Range
£ 0.0578 - £ 0.0578

Stock Levels
4998 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 6.0 mm PA

10043615

Price Range
£ 0.0615 - £ 0.0615

Stock Levels
420 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 15.0 mm PA

10043714

Price Range
£ 0.0749 - £ 0.0749

Stock Levels
4985 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 25.0 mm PA

10043776

Price Range
£ 0.1228 - £ 0.1204

Stock Levels
245 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 2.0 mm PA

10043530

Price Range
£ 0.0523 - £ 0.0523

Stock Levels
31258 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 5.0 mm PA

10043592

Price Range
£ 0.0586 - £ 0.0586

Stock Levels
2019 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 10.0 mm PA

10043677

Price Range
£ 0.0718 - £ 0.0718

Stock Levels
34798 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 20.0 mm PA

10043752

Price Range
£ 0.1077 - £ 0.1056

Stock Levels
17159 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.1 mm 6.0 mm 4.0 mm PA

10043578

Price Range
£ 0.0579 - £ 0.0579

Stock Levels
46214 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 12.0 mm PA

10044193

Price Range
£ 0.1077 - £ 0.1056

Stock Levels
79895 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 15.0 mm PA

10044230

Price Range
£ 0.1104 - £ 0.1082

Stock Levels
40750 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 18.0 mm PA

10044261

Price Range
£ 0.1121 - £ 0.1098

Stock Levels
79500 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 20.0 mm PA

10044292

Price Range
£ 0.1148 - £ 0.1125

Stock Levels
116484 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 25.0 mm PA

10044339

Price Range
£ 0.1302 - £ 0.1277

Stock Levels
10729 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 30.0 mm PA

10044360

Price Range
£ 0.1399 - £ 0.1342

Stock Levels
11488 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural