Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0711 - £ 0.0725 | 69150 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0867 - £ 0.0884 | 54286 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0674 - £ 0.0674 | 18000 In stock |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1118 - £ 0.1142 | 344 In stock |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.137 - £ 0.1399 | Request the lead time here |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0919 - £ 0.0939 | 6048 In stock |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1265 - £ 0.1319 | 64250 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1056 - £ 0.1077 | 79895 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1082 - £ 0.1104 | 40750 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1098 - £ 0.1121 | 79500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.1125 - £ 0.1148 | 116484 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1277 - £ 0.1302 | 10729 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0983 - £ 0.1003 | 22000 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1095 - £ 0.1118 | 3000 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0789 - £ 0.0805 | 97717 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1406 - £ 0.146 | 15750 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1573 - £ 0.1644 | 38250 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0802 - £ 0.0819 | 450 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.102 - £ 0.1041 | 91948 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.0995 - £ 0.1016 | 101175 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue