Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.2126 - £ 0.2168 79156 In stock
5.2 mm
10.0 mm
6.0 mm
£ 0.3004 - £ 0.3061 19542 In stock
8.2 mm
16.0 mm
6.0 mm
£ 0.2863 - £ 0.2863 440 In stock
3.6 mm
6.0 mm
30.0 mm
10560211 £ 0.0979 - £ 0.1459 Request the lead time here
0.8 mm
2.2 mm
11.1 mm
£ 0.0749 - £ 0.0798 Request the lead time here
0.8 mm
3.2 mm
1.6 mm
£ 0.0766 - £ 0.0816 Request the lead time here
1.2 mm
4.0 mm
1.6 mm
£ 0.0922 - £ 0.098 Request the lead time here
1.2 mm
4.0 mm
7.9 mm
£ 0.3019 - £ 0.3019 79953 In stock
5.2 mm
10.0 mm
8.0 mm
£ 0.4181 - £ 0.4181 24745 In stock
8.2 mm
12.0 mm
25.0 mm
£ 0.1516 - £ 0.1573 2000 In stock
1.6 mm
4.8 mm
12.7 mm
£ 0.1404 - £ 0.146 Request the lead time here
1.2 mm
4.0 mm
11.1 mm
£ 0.1193 - £ 0.1243 Request the lead time here
1.6 mm
4.8 mm
9.5 mm
£ 0.1039 - £ 0.1081 1000 In stock
1.2 mm
4.0 mm
6.4 mm
10187029 £ 0.3756 - £ 0.3756 1000 In stock
8.2 mm
16.0 mm
10.0 mm
£ 0.2537 - £ 0.2579 Request the lead time here
0.8 mm
3.2 mm
11.1 mm
£ 0.1221 - £ 0.1272 Request the lead time here
1.2 mm
3.2 mm
12.7 mm
£ 0.0776 - £ 0.0826 Request the lead time here
1.2 mm
3.2 mm
3.2 mm
£ 0.1221 - £ 0.1272 Request the lead time here
0.8 mm
2.2 mm
12.7 mm
£ 0.0873 - £ 0.0928 Request the lead time here
0.8 mm
2.2 mm
6.4 mm
£ 0.0815 - £ 0.0867 59 In stock
0.8 mm
2.2 mm
4.8 mm
  • of 44
Spacer 5.2 mm 10.0 mm 6.0 mm Nylon 6/6

10076316

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
79156 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 6.0 mm Nylon 6/6

10075876

Price Range
£ 0.3061 - £ 0.3004

Stock Levels
19542 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 30.0 mm Nylon 6/6

10075951

Price Range
£ 0.2863 - £ 0.2863

Stock Levels
440 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 0.8 mm 2.2 mm 11.1 mm Nylon 6

10560211

Price Range
£ 0.1459 - £ 0.0979

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    0.8 mm
  • Outside Diameter
    2.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 0.8 mm 3.2 mm 1.6 mm Nylon 6

10169209

Price Range
£ 0.0798 - £ 0.0749

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    1.6 mm
  • Inside Diameter
    0.8 mm
  • Outside Diameter
    3.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 4.0 mm 1.6 mm Nylon 6

10169278

Price Range
£ 0.0816 - £ 0.0766

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    1.6 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    4.0 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 4.0 mm 7.9 mm Nylon 6

10169308

Price Range
£ 0.098 - £ 0.0922

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    4.0 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 5.2 mm 10.0 mm 8.0 mm Nylon 6/6

10076385

Price Range
£ 0.3019 - £ 0.3019

Stock Levels
79953 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 12.0 mm 25.0 mm Nylon 6/6

10076811

Price Range
£ 0.4181 - £ 0.4181

Stock Levels
24745 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 1.6 mm 4.8 mm 12.7 mm Nylon 6

10169407

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    1.6 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 4.0 mm 11.1 mm Nylon 6

10169322

Price Range
£ 0.146 - £ 0.1404

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    4.0 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.6 mm 4.8 mm 9.5 mm Nylon 6

10169384

Price Range
£ 0.1243 - £ 0.1193

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    1.6 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 4.0 mm 6.4 mm Nylon 6

10169292

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    4.0 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 8.2 mm 16.0 mm 10.0 mm Nylon 6/6

10187029

Price Range
£ 0.3756 - £ 0.3756

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 0.8 mm 3.2 mm 11.1 mm Nylon 6

10169254

Price Range
£ 0.2579 - £ 0.2537

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    0.8 mm
  • Outside Diameter
    3.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 3.2 mm 12.7 mm Nylon 6

10170151

Price Range
£ 0.1272 - £ 0.1221

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    3.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 1.2 mm 3.2 mm 3.2 mm Nylon 6

10170106

Price Range
£ 0.0826 - £ 0.0776

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    1.2 mm
  • Outside Diameter
    3.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 0.8 mm 2.2 mm 12.7 mm Nylon 6

10170083

Price Range
£ 0.1272 - £ 0.1221

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    0.8 mm
  • Outside Diameter
    2.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 0.8 mm 2.2 mm 6.4 mm Nylon 6

10170052

Price Range
£ 0.0928 - £ 0.0873

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    0.8 mm
  • Outside Diameter
    2.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 0.8 mm 2.2 mm 4.8 mm Nylon 6

10170045

Price Range
£ 0.0867 - £ 0.0815

Stock Levels
59 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    0.8 mm
  • Outside Diameter
    2.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6