Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.1253 - £ 0.1305 81484 In stock
6.2 mm
10.0 mm
15.0 mm
£ 0.2026 - £ 0.2112 36791 In stock
6.2 mm
10.0 mm
35.0 mm
£ 0.1984 - £ 0.2069 117500 In stock
6.3 mm
15.0 mm
3.0 mm
£ 0.2182 - £ 0.2268 1546 In stock
6.3 mm
15.0 mm
7.5 mm
£ 0.2735 - £ 0.2849 46060 In stock
6.3 mm
15.0 mm
15.0 mm
£ 0.1162 - £ 0.121 57899 In stock
5.2 mm
10.0 mm
7.5 mm
£ 0.4762 - £ 0.4961 93 In stock
6.3 mm
15.0 mm
30.0 mm
£ 0.1026 - £ 0.1047 39114 In stock
8.2 mm
12.0 mm
5.0 mm
£ 0.214 - £ 0.2225 25532 In stock
5.2 mm
10.0 mm
35.0 mm
£ 0.1785 - £ 0.1856 1987 In stock
5.2 mm
10.0 mm
25.0 mm
£ 0.1315 - £ 0.137 69957 In stock
5.2 mm
10.0 mm
12.0 mm
£ 0.5046 - £ 0.5258 120019 In stock
6.3 mm
15.0 mm
30.0 mm
£ 0.6477 - £ 0.6747 11077 In stock
6.3 mm
15.0 mm
40.0 mm
£ 0.4762 - £ 0.4961 1800 In stock
8.2 mm
18.0 mm
15.0 mm
£ 0.9411 - £ 0.9808 100 In stock
8.2 mm
18.0 mm
35.0 mm
£ 1.63 - £ 1.7009 Request the lead time here
10.6 mm
22.0 mm
45.0 mm
£ 1.3975 - £ 1.4599 2950 In stock
10.6 mm
22.0 mm
30.0 mm
£ 2.6647 - £ 2.7214 3425 In stock
10.6 mm
22.0 mm
50.0 mm
£ 0.1186 - £ 0.1235 1663 In stock
10.3 mm
15.0 mm
5.0 mm
£ 0.17 - £ 0.1771 35750 In stock
10.3 mm
15.0 mm
10.0 mm
  • of 44
Spacer 6.2 mm 10.0 mm 15.0 mm PA

10045718

Price Range
£ 0.1305 - £ 0.1253

Stock Levels
81484 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.2 mm 10.0 mm 35.0 mm PA

10045787

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
36791 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 6.3 mm 15.0 mm 3.0 mm PA

10045824

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
117500 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 6.3 mm 15.0 mm 7.5 mm PA

10045862

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
1546 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 15.0 mm PA

10045886

Price Range
£ 0.2849 - £ 0.2735

Stock Levels
46060 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 7.5 mm PA

10045305

Price Range
£ 0.121 - £ 0.1162

Stock Levels
57899 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 30.0 mm PA

10045923

Price Range
£ 0.4961 - £ 0.4762

Stock Levels
93 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 12.0 mm 5.0 mm PA

10046005

Price Range
£ 0.1047 - £ 0.1026

Stock Levels
39114 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 35.0 mm PA

10045572

Price Range
£ 0.2225 - £ 0.214

Stock Levels
25532 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 25.0 mm PA

10045527

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
1987 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 12.0 mm PA

10045381

Price Range
£ 0.137 - £ 0.1315

Stock Levels
69957 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 6.3 mm 15.0 mm 30.0 mm PA

10045916

Price Range
£ 0.5258 - £ 0.5046

Stock Levels
120019 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 6.3 mm 15.0 mm 40.0 mm PA

10045954

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
11077 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 8.2 mm 18.0 mm 15.0 mm PA

10046227

Price Range
£ 0.4961 - £ 0.4762

Stock Levels
1800 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 8.2 mm 18.0 mm 35.0 mm PA

10046302

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
100 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 45.0 mm PA

10046722

Price Range
£ 1.7009 - £ 1.63

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    45.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 30.0 mm PA

10046661

Price Range
£ 1.4599 - £ 1.3975

Stock Levels
2950 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 50.0 mm Nylon 6/6

10046739

Price Range
£ 2.7214 - £ 2.6647

Stock Levels
3425 In stock
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.3 mm 15.0 mm 5.0 mm PA

10046364

Price Range
£ 0.1235 - £ 0.1186

Stock Levels
1663 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.3 mm 15.0 mm 10.0 mm PA

10046401

Price Range
£ 0.1771 - £ 0.17

Stock Levels
35750 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black