Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0776 - £ 0.0776 | 68870 In stock |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0864 - £ 0.0881 | 96300 In stock |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1397 - £ 0.1431 | 8897 In stock |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.085 - £ 0.0868 | 48500 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0833 - £ 0.085 | 1712 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.098 - £ 0.10 | 8547 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0986 - £ 0.1006 | 33496 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0945 - £ 0.0965 | 172374 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1502 - £ 0.1559 | 41250 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0944 - £ 0.1026 | Request the lead time here |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0433 - £ 0.046 | 7210 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 10167021 | £ 0.089 - £ 0.0968 | 2035 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0612 - £ 0.0612 | 82000 In stock |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0715 - £ 0.0715 | 44062 In stock |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3614 - £ 0.377 | 38970 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.5754 - £ 0.5995 | 9103 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.0857 - £ 1.1311 | 7256 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.18 - £ 0.1885 | 41287 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0976 - £ 0.0996 | 135358 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.2211 - £ 0.2296 | 53303 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue