Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
10168288 £ 0.1098 - £ 0.1098 Request the lead time here
8.2 mm
10.0 mm
25.0 mm
£ 2.7498 - £ 2.8065 159 In stock
12.6 mm
25.0 mm
50.0 mm
£ 3.3168 - £ 3.3876 775 In stock
12.6 mm
25.0 mm
65.0 mm
10167977 £ 0.0705 - £ 0.0768 2485 In stock
6.2 mm
10.0 mm
15.0 mm
10167939 £ 0.0542 - £ 0.0591 21000 In stock
6.2 mm
10.0 mm
10.0 mm
10167892 £ 0.0591 - £ 0.0591 10115 In stock
6.2 mm
10.0 mm
5.0 mm
£ 0.0705 - £ 0.0768 28231 In stock
6.2 mm
10.0 mm
20.0 mm
£ 0.0554 - £ 0.0554 24755 In stock
3.1 mm
6.0 mm
2.0 mm
£ 0.068 - £ 0.068 14251 In stock
3.1 mm
6.0 mm
7.5 mm
£ 0.0795 - £ 0.0795 14896 In stock
3.1 mm
6.0 mm
15.0 mm
£ 0.0919 - £ 0.0939 39833 In stock
3.1 mm
8.0 mm
5.0 mm
£ 0.0754 - £ 0.0769 3555 In stock
3.4 mm
6.0 mm
2.0 mm
£ 0.0918 - £ 0.0936 3000 In stock
3.4 mm
6.0 mm
6.0 mm
£ 0.3316 - £ 0.3458 23100 In stock
10.3 mm
15.0 mm
25.0 mm
£ 1.0148 - £ 1.0574 3900 In stock
10.6 mm
22.0 mm
10.0 mm
£ 1.6017 - £ 1.6725 522 In stock
10.6 mm
22.0 mm
35.0 mm
£ 3.2175 - £ 3.2884 243 In stock
10.6 mm
22.0 mm
60.0 mm
£ 1.406 - £ 1.4599 8700 In stock
12.6 mm
25.0 mm
20.0 mm
£ 1.7434 - £ 1.8143 619 In stock
12.6 mm
25.0 mm
40.0 mm
£ 0.0651 - £ 0.0651 34272 In stock
3.1 mm
6.0 mm
6.0 mm
  • of 44
Spacer 8.2 mm 10.0 mm 25.0 mm PA

10168288

Price Range
£ 0.1098 - £ 0.1098

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 12.6 mm 25.0 mm 50.0 mm PA

10047231

Price Range
£ 2.8065 - £ 2.7498

Stock Levels
159 In stock
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 65.0 mm PA

10047286

Price Range
£ 3.3876 - £ 3.3168

Stock Levels
775 In stock
Attributes
  • Spacer Length
    65.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 15.0 mm PA

10167977

Price Range
£ 0.0768 - £ 0.0705

Stock Levels
2485 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 10.0 mm PA

10167939

Price Range
£ 0.0591 - £ 0.0542

Stock Levels
21000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 5.0 mm PA

10167892

Price Range
£ 0.0591 - £ 0.0591

Stock Levels
10115 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 20.0 mm PA

10168011

Price Range
£ 0.0768 - £ 0.0705

Stock Levels
28231 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.1 mm 6.0 mm 2.0 mm Nylon 6/6

10043523

Price Range
£ 0.0554 - £ 0.0554

Stock Levels
24755 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 7.5 mm Nylon 6/6

10043622

Price Range
£ 0.068 - £ 0.068

Stock Levels
14251 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 15.0 mm PA

10043707

Price Range
£ 0.0795 - £ 0.0795

Stock Levels
14896 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.1 mm 8.0 mm 5.0 mm Nylon 6/6

10043851

Price Range
£ 0.0939 - £ 0.0919

Stock Levels
39833 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 2.0 mm Nylon 6/6

10043912

Price Range
£ 0.0769 - £ 0.0754

Stock Levels
3555 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.4 mm 6.0 mm 6.0 mm Nylon 6/6

10044070

Price Range
£ 0.0936 - £ 0.0918

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.3 mm 15.0 mm 25.0 mm Nylon 6/6

10046456

Price Range
£ 0.3458 - £ 0.3316

Stock Levels
23100 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 10.0 mm PA

10046579

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
3900 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 35.0 mm Nylon 6/6

10046678

Price Range
£ 1.6725 - £ 1.6017

Stock Levels
522 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 60.0 mm Nylon 6/6

10046777

Price Range
£ 3.2884 - £ 3.2175

Stock Levels
243 In stock
Attributes
  • Spacer Length
    60.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 20.0 mm Nylon 6/6

10047101

Price Range
£ 1.4599 - £ 1.406

Stock Levels
8700 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 40.0 mm Nylon 6/6

10047187

Price Range
£ 1.8143 - £ 1.7434

Stock Levels
619 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.1 mm 6.0 mm 6.0 mm Nylon 6/6

10043608

Price Range
£ 0.0651 - £ 0.0651

Stock Levels
34272 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural