Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.4068 - £ 0.4238 11929 In stock
8.2 mm
18.0 mm
10.0 mm
£ 2.523 - £ 2.5655 4 In stock
10.6 mm
22.0 mm
50.0 mm
10167731 £ 0.0721 - £ 0.0768 2576 In stock
5.2 mm
10.0 mm
15.0 mm
£ 0.0555 - £ 0.0591 14460 In stock
5.2 mm
10.0 mm
10.0 mm
£ 0.3628 - £ 0.3784 250 In stock
10.3 mm
15.0 mm
40.0 mm
£ 1.012 - £ 1.0545 6613 In stock
10.6 mm
22.0 mm
15.0 mm
£ 1.5166 - £ 1.5733 1635 In stock
10.6 mm
22.0 mm
35.0 mm
£ 1.5308 - £ 1.5875 50 In stock
12.6 mm
25.0 mm
30.0 mm
£ 1.7859 - £ 1.8568 1228 In stock
12.6 mm
25.0 mm
45.0 mm
£ 2.9624 - £ 3.0191 2810 In stock
12.6 mm
25.0 mm
60.0 mm
£ 3.1325 - £ 3.2033 7525 In stock
12.6 mm
25.0 mm
70.0 mm
£ 0.18 - £ 0.1885 53354 In stock
12.8 mm
18.0 mm
3.0 mm
£ 3.742 - £ 3.8128 1824 In stock
12.6 mm
25.0 mm
75.0 mm
£ 0.17 - £ 0.1771 36302 In stock
12.8 mm
18.0 mm
3.0 mm
£ 0.2693 - £ 0.2806 43067 In stock
12.8 mm
18.0 mm
10.0 mm
£ 0.3713 - £ 0.3855 25549 In stock
12.8 mm
18.0 mm
25.0 mm
£ 1.871 - £ 1.956 10398 In stock
16.5 mm
25.0 mm
65.0 mm
£ 2.6505 - £ 2.7072 Request the lead time here
16.5 mm
25.0 mm
75.0 mm
£ 0.2253 - £ 0.2338 5481 In stock
12.8 mm
18.0 mm
7.5 mm
£ 0.3926 - £ 0.4082 17532 In stock
12.8 mm
18.0 mm
25.0 mm
  • of 44
Spacer 8.2 mm 18.0 mm 10.0 mm PA

10046203

Price Range
£ 0.4238 - £ 0.4068

Stock Levels
11929 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 50.0 mm PA

10046746

Price Range
£ 2.5655 - £ 2.523

Stock Levels
4 In stock
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 5.2 mm 10.0 mm 15.0 mm PA

10167731

Price Range
£ 0.0768 - £ 0.0721

Stock Levels
2576 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 10.0 mm PA

10167694

Price Range
£ 0.0591 - £ 0.0555

Stock Levels
14460 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 10.3 mm 15.0 mm 40.0 mm PA

10046548

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
250 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 15.0 mm PA

10046609

Price Range
£ 1.0545 - £ 1.012

Stock Levels
6613 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 35.0 mm PA

10046685

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
1635 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 30.0 mm PA

10047156

Price Range
£ 1.5875 - £ 1.5308

Stock Levels
50 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 45.0 mm PA

10047217

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
1228 In stock
Attributes
  • Spacer Length
    45.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 60.0 mm PA

10047279

Price Range
£ 3.0191 - £ 2.9624

Stock Levels
2810 In stock
Attributes
  • Spacer Length
    60.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 70.0 mm PA

10047316

Price Range
£ 3.2033 - £ 3.1325

Stock Levels
7525 In stock
Attributes
  • Spacer Length
    70.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.8 mm 18.0 mm 3.0 mm Nylon 6/6

10046890

Price Range
£ 0.1885 - £ 0.18

Stock Levels
53354 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 75.0 mm PA

10047323

Price Range
£ 3.8128 - £ 3.742

Stock Levels
1824 In stock
Attributes
  • Spacer Length
    75.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 3.0 mm PA

10046906

Price Range
£ 0.1771 - £ 0.17

Stock Levels
36302 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.8 mm 18.0 mm 10.0 mm PA

10046944

Price Range
£ 0.2806 - £ 0.2693

Stock Levels
43067 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.8 mm 18.0 mm 25.0 mm PA

10046982

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
25549 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 16.5 mm 25.0 mm 65.0 mm PA

10047583

Price Range
£ 1.956 - £ 1.871

Stock Levels
10398 In stock
Attributes
  • Spacer Length
    65.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 16.5 mm 25.0 mm 75.0 mm PA

10047620

Price Range
£ 2.7072 - £ 2.6505

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    75.0 mm
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.8 mm 18.0 mm 7.5 mm PA

10046937

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
5481 In stock
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.8 mm 18.0 mm 25.0 mm Nylon 6/6

10046975

Price Range
£ 0.4082 - £ 0.3926

Stock Levels
17532 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural