Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.326 - £ 0.326 474 In stock
4.2 mm
8.0 mm
17.0 mm
£ 0.5839 - £ 0.9195 100 In stock
8.2 mm
16.0 mm
22.0 mm
£ 0.6534 - £ 1.0338 2600 In stock
8.2 mm
16.0 mm
26.0 mm
£ 0.7228 - £ 1.273 2500 In stock
8.2 mm
16.0 mm
30.0 mm
£ 0.8377 - £ 1.3235 5000 In stock
10.2 mm
20.0 mm
26.0 mm
£ 0.9312 - £ 1.4723 5100 In stock
10.2 mm
20.0 mm
30.0 mm
£ 0.0711 - £ 0.0756 8000 In stock
3.7 mm
6.4 mm
1.6 mm
£ 0.2268 - £ 0.231 52 In stock
10.0 mm
12.0 mm
6.0 mm
£ 0.2763 - £ 0.2763 10644 In stock
4.2 mm
8.0 mm
19.0 mm
£ 0.6194 - £ 1.1454 11700 In stock
8.2 mm
16.0 mm
24.0 mm
£ 0.6874 - £ 1.0869 5400 In stock
8.2 mm
16.0 mm
28.0 mm
£ 0.7427 - £ 1.172 5100 In stock
10.2 mm
20.0 mm
22.0 mm
£ 0.0881 - £ 0.0936 Request the lead time here
2.7 mm
4.2 mm
3.2 mm
£ 0.3812 - £ 0.3968 952 In stock
10.0 mm
21.7 mm
17.0 mm
Request the lead time here
3.7 mm
6.4 mm
6.4 mm
£ 0.5301 - £ 0.8424 12900 In stock
10.2 mm
20.0 mm
13.0 mm
£ 0.6477 - £ 1.0232 17700 In stock
10.2 mm
20.0 mm
18.0 mm
£ 0.4422 - £ 0.4422 1860 In stock
6.2 mm
12.0 mm
25.0 mm
10079959 £ 0.4181 - £ 0.4181 9143 In stock
25.0 mm
31.3 mm
4.0 mm
£ 0.8864 - £ 0.8864 Request the lead time here
10.2 mm
20.0 mm
29.0 mm
  • of 44
Spacer 4.2 mm 8.0 mm 17.0 mm Nylon 6/6

10080375

Price Range
£ 0.326 - £ 0.326

Stock Levels
474 In stock
Attributes
  • Spacer Length
    17.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 22.0 mm Nylon 6/6

10187340

Price Range
£ 0.9195 - £ 0.5839

Stock Levels
100 In stock
Attributes
  • Spacer Length
    22.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 26.0 mm Nylon 6/6

10187388

Price Range
£ 1.0338 - £ 0.6534

Stock Levels
2600 In stock
Attributes
  • Spacer Length
    26.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 30.0 mm Nylon 6/6

10187425

Price Range
£ 1.273 - £ 0.7228

Stock Levels
2500 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 26.0 mm Nylon 6/6

10187487

Price Range
£ 1.3235 - £ 0.8377

Stock Levels
5000 In stock
Attributes
  • Spacer Length
    26.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 30.0 mm Nylon 6/6

10187517

Price Range
£ 1.4723 - £ 0.9312

Stock Levels
5100 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 3.7 mm 6.4 mm 1.6 mm Nylon 6

10169414

Price Range
£ 0.0756 - £ 0.0711

Stock Levels
8000 In stock
Attributes
  • Spacer Length
    1.6 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    M3.5
Spacer 10.0 mm 12.0 mm 6.0 mm Nylon 6/6

10080061

Price Range
£ 0.231 - £ 0.2268

Stock Levels
52 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    12.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 19.0 mm Nylon 6/6

10080399

Price Range
£ 0.2763 - £ 0.2763

Stock Levels
10644 In stock
Attributes
  • Spacer Length
    19.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 24.0 mm Nylon 6/6

10187364

Price Range
£ 1.1454 - £ 0.6194

Stock Levels
11700 In stock
Attributes
  • Spacer Length
    24.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 8.2 mm 16.0 mm 28.0 mm Nylon 6/6

10187401

Price Range
£ 1.0869 - £ 0.6874

Stock Levels
5400 In stock
Attributes
  • Spacer Length
    28.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 22.0 mm PA

10187449

Price Range
£ 1.172 - £ 0.7427

Stock Levels
5100 In stock
Attributes
  • Spacer Length
    22.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 2.7 mm 4.2 mm 3.2 mm Nylon 6

10169575

Price Range
£ 0.0936 - £ 0.0881

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    4.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 10.0 mm 21.7 mm 17.0 mm PA

10082355

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
952 In stock
Attributes
  • Spacer Length
    17.0 mm
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    21.7 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.7 mm 6.4 mm 6.4 mm Nylon 6

10169445


Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Material
    Nylon 6
Spacer 10.2 mm 20.0 mm 13.0 mm Nylon 6/6

10187265

Price Range
£ 0.8424 - £ 0.5301

Stock Levels
12900 In stock
Attributes
  • Spacer Length
    13.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 18.0 mm Nylon 6/6

10187302

Price Range
£ 1.0232 - £ 0.6477

Stock Levels
17700 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 12.0 mm 25.0 mm Nylon 6/6

10079911

Price Range
£ 0.4422 - £ 0.4422

Stock Levels
1860 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 25.0 mm 31.3 mm 4.0 mm Nylon 6/6

10079959

Price Range
£ 0.4181 - £ 0.4181

Stock Levels
9143 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    25.0 mm
  • Outside Diameter
    31.3 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 29.0 mm PA

10434680

Price Range
£ 0.8864 - £ 0.8864

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    29.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    PA
  • Colour
    Natural