Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.5471 - £ 0.5471 1592 In stock
12.8 mm
18.0 mm
15.0 mm
10078600 £ 0.1757 - £ 0.1785 58972 In stock
4.2 mm
8.0 mm
4.0 mm
10078662 £ 0.2324 - £ 0.2367 20405 In stock
4.2 mm
8.0 mm
13.0 mm
10078778 £ 0.2693 - £ 0.2693 50498 In stock
5.2 mm
10.0 mm
9.0 mm
£ 0.3288 - £ 0.3288 5464 In stock
5.2 mm
10.0 mm
16.0 mm
£ 0.5046 - £ 0.8265 2700 In stock
10.2 mm
20.0 mm
12.0 mm
£ 0.4578 - £ 0.4578 327 In stock
12.8 mm
18.0 mm
10.0 mm
£ 0.326 - £ 0.326 6224 In stock
2.5 mm
5.0 mm
8.0 mm
£ 0.2239 - £ 0.2282 8895 In stock
4.2 mm
8.0 mm
11.0 mm
£ 0.2168 - £ 0.2211 62000 In stock
5.2 mm
10.0 mm
7.0 mm
10078822 £ 0.3075 - £ 0.3075 19456 In stock
5.2 mm
10.0 mm
14.0 mm
10187074 £ 0.3642 - £ 0.3642 Request the lead time here
10.2 mm
20.0 mm
6.0 mm
£ 0.6959 - £ 1.0497 2000 In stock
10.2 mm
20.0 mm
20.0 mm
£ 0.6364 - £ 0.6364 18421 In stock
12.8 mm
18.0 mm
20.0 mm
£ 0.1927 - £ 0.197 1940 In stock
4.2 mm
8.0 mm
7.0 mm
£ 0.2352 - £ 0.2409 19447 In stock
4.2 mm
8.0 mm
14.0 mm
£ 0.3855 - £ 0.4011 Request the lead time here
10.3 mm
15.0 mm
40.0 mm
£ 1.3423 - £ 1.399 450 In stock
10.6 mm
22.0 mm
25.0 mm
£ 1.7292 - £ 1.8001 Request the lead time here
10.6 mm
22.0 mm
45.0 mm
£ 0.9567 - £ 0.9964 1450 In stock
12.6 mm
25.0 mm
10.0 mm
  • of 44
Spacer 12.8 mm 18.0 mm 15.0 mm Nylon 6/6

10077214

Price Range
£ 0.5471 - £ 0.5471

Stock Levels
1592 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 4.0 mm Nylon 6/6

10078600

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
58972 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 13.0 mm Nylon 6/6

10078662

Price Range
£ 0.2367 - £ 0.2324

Stock Levels
20405 In stock
Attributes
  • Spacer Length
    13.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 9.0 mm Nylon 6/6

10078778

Price Range
£ 0.2693 - £ 0.2693

Stock Levels
50498 In stock
Attributes
  • Spacer Length
    9.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 16.0 mm Nylon 6/6

10078839

Price Range
£ 0.3288 - £ 0.3288

Stock Levels
5464 In stock
Attributes
  • Spacer Length
    16.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 12.0 mm Nylon 6/6

10187098

Price Range
£ 0.8265 - £ 0.5046

Stock Levels
2700 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 10.0 mm Nylon 6/6

10077191

Price Range
£ 0.4578 - £ 0.4578

Stock Levels
327 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 2.5 mm 5.0 mm 8.0 mm Nylon 6/6

10078105

Price Range
£ 0.326 - £ 0.326

Stock Levels
6224 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 11.0 mm Nylon 6/6

10078655

Price Range
£ 0.2282 - £ 0.2239

Stock Levels
8895 In stock
Attributes
  • Spacer Length
    11.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 7.0 mm Nylon 6/6

10078761

Price Range
£ 0.2211 - £ 0.2168

Stock Levels
62000 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 5.2 mm 10.0 mm 14.0 mm Nylon 6/6

10078822

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
19456 In stock
Attributes
  • Spacer Length
    14.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 6.0 mm Nylon 6/6

10187074

Price Range
£ 0.3642 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.2 mm 20.0 mm 20.0 mm Nylon 6/6

10187111

Price Range
£ 1.0497 - £ 0.6959

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 20.0 mm Nylon 6/6

10077238

Price Range
£ 0.6364 - £ 0.6364

Stock Levels
18421 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 7.0 mm Nylon 6/6

10078617

Price Range
£ 0.197 - £ 0.1927

Stock Levels
1940 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 4.2 mm 8.0 mm 14.0 mm Nylon 6/6

10078679

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
19447 In stock
Attributes
  • Spacer Length
    14.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.3 mm 15.0 mm 40.0 mm Nylon 6/6

10046531

Price Range
£ 0.4011 - £ 0.3855

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 25.0 mm Nylon 6/6

10046630

Price Range
£ 1.399 - £ 1.3423

Stock Levels
450 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 45.0 mm Nylon 6/6

10046715

Price Range
£ 1.8001 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    45.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 10.0 mm Nylon 6/6

10047064

Price Range
£ 0.9964 - £ 0.9567

Stock Levels
1450 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural