Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 3.1183 - £ 3.1892 | 475 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.0233 - £ 1.0673 | 461 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1856 - £ 0.1899 | 10393 In stock |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.4606 - £ 0.4705 | 20000 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.309 - £ 0.3217 | 15136 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.5754 - £ 0.5995 | 1909 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
||
| £ 1.4883 - £ 1.5449 | 35 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.8348 - £ 2.9057 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.1509 - £ 1.1991 | Request the lead time here |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.6158 - £ 1.6867 | 12670 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.4068 - £ 0.4238 | 1100 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.2905 - £ 0.2905 | 487 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| £ 1.6158 - £ 1.6867 | 2311 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| 10078815 | £ 0.3004 - £ 0.3004 | 22190 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
|
| £ 1.1722 - £ 1.2218 | 259 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 10078631 | £ 0.214 - £ 0.2182 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
|
| 10078754 | £ 0.2026 - £ 0.2069 | 52000 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
|
| £ 0.3345 - £ 0.3345 | 17883 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
||
| £ 0.2239 - £ 0.2282 | 78817 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3061 - £ 0.3061 | 5204 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue