Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 1.5308 - £ 1.5875 1261 In stock
12.6 mm
25.0 mm
35.0 mm
£ 2.7498 - £ 2.8065 159 In stock
12.6 mm
25.0 mm
50.0 mm
£ 3.9262 - £ 4.0113 125 In stock
12.6 mm
25.0 mm
80.0 mm
£ 0.214 - £ 0.2225 34948 In stock
12.8 mm
18.0 mm
5.0 mm
10167892 £ 0.0591 - £ 0.0591 12115 In stock
6.2 mm
10.0 mm
5.0 mm
10168080 £ 0.1301 - £ 0.1355 6516 In stock
6.2 mm
10.0 mm
40.0 mm
10168202 £ 0.0749 - £ 0.0815 1196 In stock
8.2 mm
10.0 mm
12.0 mm
10167977 £ 0.0705 - £ 0.0768 2985 In stock
6.2 mm
10.0 mm
15.0 mm
£ 0.098 - £ 0.1043 3535 In stock
6.2 mm
10.0 mm
25.0 mm
£ 0.0721 - £ 0.0768 206 In stock
5.2 mm
10.0 mm
20.0 mm
£ 0.0749 - £ 0.0815 501 In stock
8.2 mm
10.0 mm
18.0 mm
£ 0.0768 - £ 0.0768 6768 In stock
6.2 mm
10.0 mm
12.0 mm
10167939 £ 0.0542 - £ 0.0591 17000 In stock
6.2 mm
10.0 mm
10.0 mm
£ 0.0654 - £ 0.0711 514 In stock
8.2 mm
10.0 mm
3.0 mm
£ 0.0654 - £ 0.0711 563 In stock
8.2 mm
10.0 mm
8.0 mm
£ 0.0925 - £ 0.0983 500 In stock
5.2 mm
10.0 mm
30.0 mm
£ 0.0705 - £ 0.0768 3125 In stock
6.2 mm
10.0 mm
18.0 mm
10167434 £ 0.0721 - £ 0.0768 2500 In stock
4.2 mm
8.0 mm
25.0 mm
£ 0.0542 - £ 0.0591 10121 In stock
6.2 mm
10.0 mm
3.0 mm
10167854 £ 0.0542 - £ 0.0591 6595 In stock
6.2 mm
10.0 mm
2.0 mm
  • of 44
Spacer 12.6 mm 25.0 mm 35.0 mm PA

10047170

Price Range
£ 1.5875 - £ 1.5308

Stock Levels
1261 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 50.0 mm PA

10047231

Price Range
£ 2.8065 - £ 2.7498

Stock Levels
159 In stock
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 80.0 mm PA

10047330

Price Range
£ 4.0113 - £ 3.9262

Stock Levels
125 In stock
Attributes
  • Spacer Length
    80.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 5.0 mm Nylon 6/6

10046913

Price Range
£ 0.2225 - £ 0.214

Stock Levels
34948 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    Nylon 6/6
  • Colour
    Natural
Spacer 6.2 mm 10.0 mm 5.0 mm PA

10167892

Price Range
£ 0.0591 - £ 0.0591

Stock Levels
12115 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 40.0 mm PA

10168080

Price Range
£ 0.1355 - £ 0.1301

Stock Levels
6516 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 12.0 mm PA

10168202

Price Range
£ 0.0815 - £ 0.0749

Stock Levels
1196 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 15.0 mm PA

10167977

Price Range
£ 0.0768 - £ 0.0705

Stock Levels
2985 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 25.0 mm PA

10168035

Price Range
£ 0.1043 - £ 0.098

Stock Levels
3535 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 20.0 mm PA

10167779

Price Range
£ 0.0768 - £ 0.0721

Stock Levels
206 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 18.0 mm PA

10168240

Price Range
£ 0.0815 - £ 0.0749

Stock Levels
501 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 12.0 mm PA

10167953

Price Range
£ 0.0768 - £ 0.0768

Stock Levels
6768 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 10.0 mm PA

10167939

Price Range
£ 0.0591 - £ 0.0542

Stock Levels
17000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 3.0 mm PA

10168127

Price Range
£ 0.0711 - £ 0.0654

Stock Levels
514 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 8.0 mm PA

10168165

Price Range
£ 0.0711 - £ 0.0654

Stock Levels
563 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 30.0 mm PA

10167816

Price Range
£ 0.0983 - £ 0.0925

Stock Levels
500 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 18.0 mm PA

10167991

Price Range
£ 0.0768 - £ 0.0705

Stock Levels
3125 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 4.2 mm 8.0 mm 25.0 mm PA

10167434

Price Range
£ 0.0768 - £ 0.0721

Stock Levels
2500 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 3.0 mm PA

10167878

Price Range
£ 0.0591 - £ 0.0542

Stock Levels
10121 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 2.0 mm PA

10167854

Price Range
£ 0.0591 - £ 0.0542

Stock Levels
6595 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA