Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.1095 - £ 0.1118 3000 In stock
3.6 mm
6.0 mm
18.0 mm
£ 0.1214 - £ 0.124 1706 In stock
3.6 mm
6.0 mm
30.0 mm
£ 0.0892 - £ 0.0909 Request the lead time here
3.6 mm
6.0 mm
6.0 mm
£ 0.098 - £ 0.10 64480 In stock
3.6 mm
6.0 mm
10.0 mm
£ 0.1056 - £ 0.1077 5500 In stock
3.6 mm
6.0 mm
20.0 mm
£ 0.1406 - £ 0.146 16000 In stock
3.4 mm
6.0 mm
35.0 mm
£ 0.1026 - £ 0.1047 10851 In stock
3.6 mm
6.0 mm
15.0 mm
£ 0.1153 - £ 0.1177 30500 In stock
3.6 mm
6.0 mm
25.0 mm
£ 0.0789 - £ 0.0805 102717 In stock
3.4 mm
6.0 mm
3.0 mm
£ 0.0919 - £ 0.0939 23173 In stock
3.4 mm
6.0 mm
8.0 mm
£ 3.3451 - £ 3.416 2173 In stock
10.6 mm
22.0 mm
75.0 mm
£ 0.3486 - £ 0.3642 Request the lead time here
11.2 mm
18.0 mm
6.0 mm
£ 1.3267 - £ 1.3819 Request the lead time here
12.6 mm
25.0 mm
20.0 mm
£ 1.6442 - £ 1.715 78 In stock
12.6 mm
25.0 mm
40.0 mm
£ 2.9482 - £ 3.0049 6223 In stock
12.6 mm
25.0 mm
55.0 mm
£ 2.9766 - £ 3.0333 825 In stock
12.6 mm
25.0 mm
65.0 mm
£ 3.3168 - £ 3.3876 1275 In stock
12.6 mm
25.0 mm
65.0 mm
£ 3.742 - £ 3.8128 2074 In stock
12.6 mm
25.0 mm
75.0 mm
£ 0.17 - £ 0.1771 36302 In stock
12.8 mm
18.0 mm
3.0 mm
£ 1.0857 - £ 1.1311 113 In stock
12.6 mm
25.0 mm
15.0 mm
  • of 44
Spacer 3.6 mm 6.0 mm 18.0 mm PA

10044643

Price Range
£ 0.1118 - £ 0.1095

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 30.0 mm PA

10044681

Price Range
£ 0.124 - £ 0.1214

Stock Levels
1706 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 6.0 mm PA

10044544

Price Range
£ 0.0909 - £ 0.0892

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 3.6 mm 6.0 mm 10.0 mm PA

10044605

Price Range
£ 0.10 - £ 0.098

Stock Levels
64480 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 20.0 mm PA

10044650

Price Range
£ 0.1077 - £ 0.1056

Stock Levels
5500 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 35.0 mm PA

10044421

Price Range
£ 0.146 - £ 0.1406

Stock Levels
16000 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 15.0 mm PA

10044636

Price Range
£ 0.1047 - £ 0.1026

Stock Levels
10851 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 25.0 mm PA

10044674

Price Range
£ 0.1177 - £ 0.1153

Stock Levels
30500 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 3.0 mm PA

10043974

Price Range
£ 0.0805 - £ 0.0789

Stock Levels
102717 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 3.4 mm 6.0 mm 8.0 mm PA

10044131

Price Range
£ 0.0939 - £ 0.0919

Stock Levels
23173 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 75.0 mm PA

10046845

Price Range
£ 3.416 - £ 3.3451

Stock Levels
2173 In stock
Attributes
  • Spacer Length
    75.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 11.2 mm 18.0 mm 6.0 mm PA

10046883

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 20.0 mm PA

10047118

Price Range
£ 1.3819 - £ 1.3267

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 40.0 mm PA

10047194

Price Range
£ 1.715 - £ 1.6442

Stock Levels
78 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 55.0 mm PA

10047255

Price Range
£ 3.0049 - £ 2.9482

Stock Levels
6223 In stock
Attributes
  • Spacer Length
    55.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 65.0 mm PA

10047293

Price Range
£ 3.0333 - £ 2.9766

Stock Levels
825 In stock
Attributes
  • Spacer Length
    65.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 65.0 mm PA

10047286

Price Range
£ 3.3876 - £ 3.3168

Stock Levels
1275 In stock
Attributes
  • Spacer Length
    65.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 75.0 mm PA

10047323

Price Range
£ 3.8128 - £ 3.742

Stock Levels
2074 In stock
Attributes
  • Spacer Length
    75.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.8 mm 18.0 mm 3.0 mm PA

10046906

Price Range
£ 0.1771 - £ 0.17

Stock Levels
36302 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 15.0 mm PA

10047095

Price Range
£ 1.1311 - £ 1.0857

Stock Levels
113 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black