Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.0474 - £ 0.1304 4000 In stock
22.2 mm
LDPE - PIR
18.0 mm
4
£ 0.8873 - £ 0.9487 Request the lead time here
65.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.10 - £ 0.1272 Request the lead time here
22.2 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.0776 - £ 0.0905 11750 In stock
15.8 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.0776 - £ 0.0905 9250 In stock
15.8 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.2504 - £ 0.3896 900 In stock
44.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.6495 - £ 0.8102 150 In stock
63.5 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10075388 £ 0.0505 - £ 0.0732 32500 In stock
12.7 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
10075548 £ 0.1747 - £ 0.1961 13000 In stock
31.7 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
10075425 £ 0.078 - £ 0.0931 24450 In stock
20.0 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
£ 0.1103 - £ 0.1246 21300 In stock
25.4 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
£ 0.6935 - £ 1.4565 2100 In stock
50.8 mm
14.5 mm
PE
3.0 mm
1.0 mm
1
10075289 £ 0.1747 - £ 0.1961 40700 In stock
31.7 mm
11.5 mm
PE
3.0 mm
1.0 mm
1
£ 0.5518 - £ 1.1588 14900 In stock
50.0 mm
14.5 mm
PE
3.0 mm
1.0 mm
1
£ 0.2154 - £ 0.3401 3100 In stock
38.1 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
£ 1.4862 - £ 3.1789 3100 In stock
75.0 mm
22.0 mm
PE
4.0 mm
2.0 mm
1
£ 0.1472 - £ 0.1785 15 In stock
30.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0505 - £ 0.0732 2000 In stock
13.0 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
10075319 £ 0.227 - £ 0.2889 4233 In stock
40.0 mm
11.5 mm
PE
3.0 mm
1.0 mm
1
10075432 £ 0.088 - £ 0.185 47850 In stock
22.2 mm
11.5 mm
LDPE
2.0 mm
0.8 mm
  • of 28
Round Round Tube Insert 22.2 mm 18 Black LDPE - PIR

10092712

Price Range
£ 0.1304 - £ 0.0474

Stock Levels
4000 In stock
Attributes
  • D
    22.2 mm
  • Maximum Wall Thickness
    18.0 mm
  • Colour
    Black
  • Finish
    Polished
  • Material
    LDPE - PIR
Round Tube Insert 65.0 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10121764

Price Range
£ 0.9487 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 22.2 mm 0.8 mm 2.0 mm LDPE - PIR Green

10081198

Price Range
£ 0.1272 - £ 0.10

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Green
Round Tube Insert 15.8 mm 0.8 mm 2.0 mm LDPE - PIR Yellow

10081129

Price Range
£ 0.0905 - £ 0.0776

Stock Levels
11750 In stock
Attributes
  • D
    15.8 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Yellow
Round Tube Insert 15.8 mm 0.8 mm 2.0 mm LDPE - PIR Green

10081143

Price Range
£ 0.0905 - £ 0.0776

Stock Levels
9250 In stock
Attributes
  • D
    15.8 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Green
Round Tube Insert 44.4 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10080849

Price Range
£ 0.3896 - £ 0.2504

Stock Levels
900 In stock
Attributes
  • D
    44.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 63.5 mm 1.0 mm 3.0 mm LDPE - PIR Grey

10080863

Price Range
£ 0.8102 - £ 0.6495

Stock Levels
150 In stock
Attributes
  • D
    63.5 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 12.7 mm 0.8 mm 2.0 mm LDPE Black

10075388

Price Range
£ 0.0732 - £ 0.0505

Stock Levels
32500 In stock
Attributes
  • D
    12.7 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 31.7 mm 1.0 mm 3.0 mm LDPE Black

10075548

Price Range
£ 0.1961 - £ 0.1747

Stock Levels
13000 In stock
Attributes
  • D
    31.7 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 20.0 mm 0.8 mm 2.0 mm LDPE Black

10075425

Price Range
£ 0.0931 - £ 0.078

Stock Levels
24450 In stock
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm LDPE Black

10075470

Price Range
£ 0.1246 - £ 0.1103

Stock Levels
21300 In stock
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 50.8 mm 1.0 mm 3.0 mm PE Black

10075333

Price Range
£ 1.4565 - £ 0.6935

Stock Levels
2100 In stock
Attributes
  • D
    50.8 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 31.7 mm 1.0 mm 3.0 mm PE Black

10075289

Price Range
£ 0.1961 - £ 0.1747

Stock Levels
40700 In stock
Attributes
  • D
    31.7 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 50.0 mm 1.0 mm 3.0 mm PE Black

10075326

Price Range
£ 1.1588 - £ 0.5518

Stock Levels
14900 In stock
Attributes
  • D
    50.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 38.1 mm 1.0 mm 3.0 mm Grey PE

10076439

Price Range
£ 0.3401 - £ 0.2154

Stock Levels
3100 In stock
Attributes
  • D
    38.1 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Mid Grey
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm PE Black

10075364

Price Range
£ 3.1789 - £ 1.4862

Stock Levels
3100 In stock
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Black
Round Tube Insert 30.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10075807

Price Range
£ 0.1785 - £ 0.1472

Stock Levels
15 In stock
Attributes
  • D
    30.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 13.0 mm 0.8 mm 2.0 mm LDPE Black

10075395

Price Range
£ 0.0732 - £ 0.0505

Stock Levels
2000 In stock
Attributes
  • D
    13.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 40.0 mm 1.0 mm 3.0 mm PE Black

10075319

Price Range
£ 0.2889 - £ 0.227

Stock Levels
4233 In stock
Attributes
  • D
    40.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 22.2 mm 0.8 mm 2.0 mm LDPE Black

10075432

Price Range
£ 0.185 - £ 0.088

Stock Levels
47850 In stock
Attributes
  • D
    22.2 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black