Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.1927 - £ 0.295 Request the lead time here
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
2.0 mm
1
£ 0.0969 - £ 0.2075 2000 In stock
22.0 mm
11.5 mm
LDPE - PIR
2.5 mm
0.8 mm
1
£ 0.2078 - £ 0.276 700 In stock
38.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.0505 - £ 0.0732 3000 In stock
13.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.2268 - £ 0.5182 5900 In stock
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
2.0 mm
1
£ 0.0823 - £ 0.173 2000 In stock
22.2 mm
11.5 mm
LDPE - PIR
12.0 mm
10.0 mm
1
£ 0.0765 - £ 0.1042 1350 In stock
19.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.052 - £ 0.0903 Request the lead time here
12.7 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.1545 - £ 0.3242 1800 In stock
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
2.0 mm
1
£ 0.1292 - £ 0.1648 1400 In stock
28.0 mm
12.4 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1545 - £ 0.2134 8400 In stock
32.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1059 - £ 0.1246 400 In stock
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.078 - £ 0.0931 1650 In stock
20.0 mm
11.5 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.135 - £ 0.1648 Request the lead time here
28.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.761 - £ 1.5981 1440 In stock
60.0 mm
14.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 0.1091 - £ 0.6067 Request the lead time here
25.4 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
£ 1.5137 - £ 3.1789 1645 In stock
75.0 mm
22.0 mm
LDPE - PIR
4.0 mm
2.0 mm
1
£ 0.1665 - £ 0.2518 2600 In stock
34.0 mm
11.5 mm
LDPE - PIR
3.0 mm
1.0 mm
1
10412534 £ 0.1941 - £ 0.2055 Request the lead time here
45.0 mm
11.5 mm
PE
3.0 mm
1.0 mm
£ 0.0814 - £ 0.0831 Request the lead time here
12.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
  • of 28
Round Glide 32.0 mm 2.0 mm 3.0 mm LDPE - PIR Grey

10121818

Price Range
£ 0.295 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Glide 22.0 mm 0.8 mm 2.5 mm LDPE - PIR Grey

10127698

Price Range
£ 0.2075 - £ 0.0969

Stock Levels
2000 In stock
Attributes
  • D
    22.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    Grey
Round Tube Insert 38.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10076033

Price Range
£ 0.276 - £ 0.2078

Stock Levels
700 In stock
Attributes
  • D
    38.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 13.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10075708

Price Range
£ 0.0732 - £ 0.0505

Stock Levels
3000 In stock
Attributes
  • D
    13.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Glide 32.0 mm 2.0 mm 3.0 mm LDPE - PIR Grey

10121801

Price Range
£ 0.5182 - £ 0.2268

Stock Levels
5900 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Glide 10.0 mm 12.0 mm LDPE - PIR Black

10127674

Price Range
£ 0.173 - £ 0.0823

Stock Levels
2000 In stock
Attributes
  • D
    22.2 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    10.0 mm
  • Maximum Wall Thickness
    12.0 mm
  • Colour
    Black
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10075913

Price Range
£ 0.1042 - £ 0.0765

Stock Levels
1350 In stock
Attributes
  • D
    19.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 12.7 mm 0.8 mm 2.0 mm Grey PE

10076231

Price Range
£ 0.0903 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Glide 32.0 mm 2.0 mm 3.0 mm LDPE - PIR Black

10121771

Price Range
£ 0.3242 - £ 0.1545

Stock Levels
1800 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 28.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10075784

Price Range
£ 0.1648 - £ 0.1292

Stock Levels
1400 In stock
Attributes
  • D
    28.0 mm
  • H
    12.4 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10121054

Price Range
£ 0.2134 - £ 0.1545

Stock Levels
8400 In stock
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm LDPE - PIR White

10075975

Price Range
£ 0.1246 - £ 0.1059

Stock Levels
400 In stock
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 20.0 mm 0.8 mm 2.0 mm LDPE - PIR White

10075937

Price Range
£ 0.0931 - £ 0.078

Stock Levels
1650 In stock
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 28.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10075982

Price Range
£ 0.1648 - £ 0.135

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 60.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10076071

Price Range
£ 1.5981 - £ 0.761

Stock Levels
1440 In stock
Attributes
  • D
    60.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 25.4 mm 1.0 mm 3.0 mm Grey PE

10076934

Price Range
£ 0.6067 - £ 0.1091

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Grey
Round Tube Insert 75.0 mm 2.0 mm 4.0 mm LDPE - PIR White

10076200

Price Range
£ 3.1789 - £ 1.5137

Stock Levels
1645 In stock
Attributes
  • D
    75.0 mm
  • H
    22.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    White
Round Tube Insert 34.0 mm 1.0 mm 3.0 mm LDPE - PIR White

10076026

Price Range
£ 0.2518 - £ 0.1665

Stock Levels
2600 In stock
Attributes
  • D
    34.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Round Tube Insert 11.5 mm 3.0 mm 1.0 mm Black LDPE

10412534

Price Range
£ 0.2055 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 12.0 mm 1.5 mm 2.0 mm PE White

10183137

Price Range
£ 0.0831 - £ 0.0814

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White