10121818
111799
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.295 |
| 1000 - 9999 | £ 0.197 |
| 10000 + | £ 0.1927 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 32.0 mm |
|---|---|
| D | 1.26 in |
| H | 0.453 in |
| H | 11.5 mm |
| Minimum Wall Thickness | 0.079 in |
| Minimum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Colour | Grey |
| Finish | Eroded |
| Material | LDPE - PIR |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue