Round Tube Inserts are designed to enhance the aesthetical finish for applications including industrial furniture, display cabinets and specialist vehicles. Its primary purpose is to protect against contaminants such as dirt, dust, moisture and corrosion.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTBPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0334 - £ 0.0519 | Request the lead time here |
|
|
|
|
|
||
| £ 0.04 - £ 0.0623 | Request the lead time here |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0417 - £ 0.0649 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0983 - £ 0.1092 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0287 - £ 0.0446 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0161 - £ 0.025 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0244 - £ 0.0379 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0161 - £ 0.025 | Request the lead time here |
|
|
|
|
|
||
| £ 0.018 - £ 0.0281 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0907 - £ 0.1008 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0165 - £ 0.0256 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0216 - £ 0.0336 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0476 - £ 0.0529 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0174 - £ 0.0271 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0177 - £ 0.0276 | Request the lead time here |