Menu Search

Round Tube Insert 22.0 mm Black LDPE - PCR

Essentra Part Number:

20753887

Manufacturer Part Number:

20753887

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0336
5000 - 24999 £ 0.024
25000 + £ 0.0216
Standard pack: 5000

Order in multiple of 500

Total price:

£ 16.80

500 x £ 0.0336

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 22.0 mm
h 3.0 mm
H 11.5 mm
Minimum Wall Thickness 0.8 mm
Maximum Wall Thickness 3.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us