Quantity | Unit price |
---|---|
1250 - 12499 | £ 0.025 |
12500 - 62499 | £ 0.0179 |
62500 + | £ 0.0161 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 14.0 mm |
---|---|
D | 0.551 in |
h | 0.118 in |
h | 3.0 mm |
H | 11.5 mm |
H | 0.453 in |
Minimum Wall Thickness | 0.8 mm |
Minimum Wall Thickness | 0.031 in |
Maximum Wall Thickness | 0.079 in |
Maximum Wall Thickness | 2.0 mm |
Colour | Black |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue