Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 1.2634 - £ 1.4037 24 In stock
6.0 mm
Black
34.0 mm
7.0 mm
168.3 mm
2.5 mm
£ 0.0824 - £ 0.1282 2080 In stock
5.0 mm
Black
11.5 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.2562 - £ 0.3986 Request the lead time here
4.0 mm
Black
21.0 mm
3.0 mm
80.0 mm
1.5 mm
£ 0.838 - £ 1.3035 56 In stock
6.0 mm
Black
28.0 mm
4.5 mm
101.6 mm
2.0 mm
£ 0.0551 - £ 0.0858 Request the lead time here
5.0 mm
Black
11.5 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.0819 - £ 0.1274 3100 In stock
5.0 mm
Black
11.5 mm
5.0 mm
45.0 mm
3.0 mm
£ 0.0764 - £ 0.1189 1600 In stock
5.0 mm
Black
11.5 mm
2.5 mm
43.0 mm
2.0 mm
£ 0.0897 - £ 0.1395 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.8535 - £ 1.3278 78 In stock
6.0 mm
Black
28.5 mm
4.5 mm
120.0 mm
2.0 mm
£ 0.0965 - £ 0.1501 1260 In stock
5.0 mm
Black
11.5 mm
3.0 mm
50.8 mm
1.2 mm
£ 0.1015 - £ 0.1579 280 In stock
5.0 mm
Black
11.5 mm
4.5 mm
50.0 mm
2.5 mm
£ 0.0999 - £ 0.1554 2015 In stock
5.0 mm
Black
14.5 mm
3.5 mm
52.0 mm
1.5 mm
£ 0.045 - £ 0.0701 9000 In stock
5.0 mm
Black
11.5 mm
2.0 mm
21.0 mm
1.0 mm
£ 0.1905 - £ 0.2964 300 In stock
5.0 mm
Black
21.0 mm
3.5 mm
65.0 mm
1.5 mm
£ 0.8388 - £ 1.3049 240 In stock
5.0 mm
Black
20.0 mm
6.0 mm
102.0 mm
3.6 mm
£ 0.9809 - £ 1.0899 Request the lead time here
6.0 mm
Black
33.0 mm
6.0 mm
133.0 mm
2.0 mm
£ 0.8407 - £ 1.3078 Request the lead time here
6.0 mm
Black
28.0 mm
4.5 mm
108.0 mm
2.0 mm
£ 0.9385 - £ 1.0428 40 In stock
6.0 mm
Black
33.0 mm
7.0 mm
130.0 mm
3.2 mm
£ 2.6902 - £ 2.9891 20 In stock
6.0 mm
Black
34.0 mm
8.0 mm
193.7 mm
3.2 mm
£ 1.0656 - £ 1.184 116 In stock
6.0 mm
Black
34.0 mm
6.5 mm
150.0 mm
2.0 mm
  • of 10
Round Tube Insert 168.3 mm 2.5 mm 7.0 mm Black LDPE

20574512

Price Range
£ 1.4037 - £ 1.2634

Stock Levels
24 In stock
Attributes
  • D
    168.3 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 48.0 mm 3.6 mm 1.2 mm Black LDPE - PIR

20574154

Price Range
£ 0.1282 - £ 0.0824

Stock Levels
2080 In stock
Attributes
  • D
    48.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
Round Tube Insert 80.0 mm 3.0 mm 1.5 mm Black LDPE - PIR

20574321

Price Range
£ 0.3986 - £ 0.2562

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • H1
    4.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 101.6 mm 4.5 mm 2.0 mm Black LDPE - PIR

20574390

Price Range
£ 1.3035 - £ 0.838

Stock Levels
56 In stock
Attributes
  • D
    101.6 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 38.0 mm 3.5 mm 1.0 mm Black LDPE - PIR

20574079

Price Range
£ 0.0858 - £ 0.0551

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 45.0 mm 5.0 mm 3.0 mm Black LDPE - PIR

20574147

Price Range
£ 0.1274 - £ 0.0819

Stock Levels
3100 In stock
Attributes
  • D
    45.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 43.0 mm 2.5 mm 2.0 mm Black LDPE - PIR

20574116

Price Range
£ 0.1189 - £ 0.0764

Stock Levels
1600 In stock
Attributes
  • D
    43.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 50.0 mm 2.5 mm 1.0 mm Black LDPE - PIR

20574178

Price Range
£ 0.1395 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 120.0 mm 2.0 mm 4.5 mm Black LDPE

20574444

Price Range
£ 1.3278 - £ 0.8535

Stock Levels
78 In stock
Attributes
  • D
    120.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 50.8 mm 3.0 mm 1.2 mm Black LDPE - PIR

20574192

Price Range
£ 0.1501 - £ 0.0965

Stock Levels
1260 In stock
Attributes
  • D
    50.8 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 50.0 mm 4.5 mm 2.5 mm Black LDPE - PIR

20574185

Price Range
£ 0.1579 - £ 0.1015

Stock Levels
280 In stock
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 52.0 mm 3.5 mm 1.5 mm Black LDPE - PIR

20574208

Price Range
£ 0.1554 - £ 0.0999

Stock Levels
2015 In stock
Attributes
  • D
    52.0 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 21.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573959

Price Range
£ 0.0701 - £ 0.045

Stock Levels
9000 In stock
Attributes
  • D
    21.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 65.0 mm 3.5 mm 1.5 mm Black LDPE - PIR

20574260

Price Range
£ 0.2964 - £ 0.1905

Stock Levels
300 In stock
Attributes
  • D
    65.0 mm
  • H1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 102.0 mm 6.0 mm 3.6 mm Black LDPE - PIR

20574406

Price Range
£ 1.3049 - £ 0.8388

Stock Levels
240 In stock
Attributes
  • D
    102.0 mm
  • H1
    5.0 mm
  • h
    20.0 mm
  • Minimum Wall Thickness
    3.6 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 133.0 mm 2.0 mm 6.0 mm Black LDPE

20574475

Price Range
£ 1.0899 - £ 0.9809

Stock Levels
Request the lead time here
Attributes
  • D
    133.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 108.0 mm 4.5 mm 2.0 mm Black LDPE - PIR

20574420

Price Range
£ 1.3078 - £ 0.8407

Stock Levels
Request the lead time here
Attributes
  • D
    108.0 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 130.0 mm 3.2 mm 7.0 mm Black LDPE

20574468

Price Range
£ 1.0428 - £ 0.9385

Stock Levels
40 In stock
Attributes
  • D
    130.0 mm
  • H1
    6.0 mm
  • h
    33.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.0 mm
Round Tube Insert 193.7 mm 3.2 mm 8.0 mm Black LDPE

20574536

Price Range
£ 2.9891 - £ 2.6902

Stock Levels
20 In stock
Attributes
  • D
    193.7 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    8.0 mm
Round Tube Insert 150.0 mm 2.0 mm 6.5 mm Black LDPE

20574499

Price Range
£ 1.184 - £ 1.0656

Stock Levels
116 In stock
Attributes
  • D
    150.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm