| Quantity | Unit price |
|---|---|
| 80 - 799 | £ 0.1282 |
| 800 - 3999 | £ 0.0916 |
| 4000 + | £ 0.0824 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.89 in |
|---|---|
| D | 48.0 mm |
| h | 0.453 in |
| h | 11.5 mm |
| H1 | 5.0 mm |
| H1 | 0.197 in |
| Minimum Wall Thickness | 1.2 mm |
| Minimum Wall Thickness | 0.047 in |
| Maximum Wall Thickness | 0.142 in |
| Maximum Wall Thickness | 3.6 mm |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue