Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0159 - £ 0.0248 | 72500 In stock |
0.138 in
3.5 mm
|
Black
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0824 - £ 0.1282 | 1200 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1068 - £ 0.1662 | 1100 In stock |
0.197 in
5.0 mm
|
Black
|
0.571 in
14.5 mm
|
0.106 in
2.7 mm
|
2.252 in
57.2 mm
|
0.047 in
1.2 mm
|
||
| £ 0.2135 - £ 0.3321 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1059 - £ 0.1648 | 5100 In stock |
0.197 in
5.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
1.772 in
45.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1015 - £ 0.1579 | 280 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.111 - £ 0.1727 | 40 In stock |
0.197 in
5.0 mm
|
Black
|
0.728 in
18.5 mm
|
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0999 - £ 0.1554 | 2015 In stock |
0.197 in
5.0 mm
|
Black
|
0.571 in
14.5 mm
|
0.138 in
3.5 mm
|
2.047 in
52.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1339 - £ 0.2083 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.158 - £ 0.2458 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.807 in
20.5 mm
|
0.138 in
3.5 mm
|
2.5 in
63.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.111 - £ 0.1727 | 850 In stock |
0.197 in
5.0 mm
|
Black
|
0.571 in
14.5 mm
|
0.118 in
3.0 mm
|
2.165 in
55.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2354 - £ 0.3661 | 240 In stock |
0.236 in
6.0 mm
|
Black
|
0.846 in
21.5 mm
|
0.197 in
5.0 mm
|
2.953 in
75.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2469 - £ 0.3841 | 175 In stock |
0.236 in
6.0 mm
|
Black
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
2.992 in
76.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.3911 - £ 0.6084 | 285 In stock |
0.236 in
6.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.236 in
6.0 mm
|
3.5 in
88.9 mm
|
0.138 in
3.5 mm
|
||
| £ 0.0819 - £ 0.1274 | 3100 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.772 in
45.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0965 - £ 0.1501 | 1260 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
2 in
50.8 mm
|
0.047 in
1.2 mm
|
||
| £ 0.2244 - £ 0.3491 | 250 In stock |
0.236 in
6.0 mm
|
Black
|
0.846 in
21.5 mm
|
0.138 in
3.5 mm
|
2.953 in
75.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1905 - £ 0.2964 | 300 In stock |
0.197 in
5.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
2.559 in
65.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0897 - £ 0.1395 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.969 in
50.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2513 - £ 0.391 | 240 In stock |
0.236 in
6.0 mm
|
Black
|
0.846 in
21.5 mm
|
0.236 in
6.0 mm
|
2.992 in
76.0 mm
|
0.138 in
3.5 mm