20574246
20574246
| Quantity | Unit price |
|---|---|
| 40 - 399 | £ 0.2083 |
| 400 - 1999 | £ 0.1488 |
| 2000 + | £ 0.1339 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 60.0 mm |
|---|---|
| D | 2.362 in |
| H1 | 0.197 in |
| H1 | 5.0 mm |
| h | 21.0 mm |
| h | 0.827 in |
| Minimum Wall Thickness | 3.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 5.0 mm |
| Maximum Wall Thickness | 0.197 in |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 100% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue