Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0504 - £ 0.0785 | 5400 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.26 in
32.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0597 - £ 0.093 | 1000 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0764 - £ 0.1189 | 1600 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.693 in
43.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3031 - £ 0.4714 | 300 In stock |
0.236 in
6.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.346 in
85.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.6449 - £ 1.0032 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.74 in
95.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.8414 - £ 1.3089 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
1.122 in
28.5 mm
|
0.197 in
5.0 mm
|
4.331 in
110.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2562 - £ 0.3986 | 234 In stock |
0.157 in
4.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.118 in
3.0 mm
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.838 - £ 1.3035 | 56 In stock |
0.236 in
6.0 mm
|
Black
|
1.102 in
28.0 mm
|
0.177 in
4.5 mm
|
4 in
101.6 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2469 - £ 0.3841 | 175 In stock |
0.236 in
6.0 mm
|
Black
|
0.846 in
21.5 mm
|
0.157 in
4.0 mm
|
2.992 in
76.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.3911 - £ 0.6084 | 285 In stock |
0.236 in
6.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.236 in
6.0 mm
|
3.5 in
88.9 mm
|
0.138 in
3.5 mm
|
||
| £ 0.0897 - £ 0.1395 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.969 in
50.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0824 - £ 0.1282 | 2080 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.896 - £ 0.9956 | 63 In stock |
0.236 in
6.0 mm
|
Black
|
1.299 in
33.0 mm
|
0.157 in
4.0 mm
|
5 in
127.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.0656 - £ 1.184 | 116 In stock |
0.236 in
6.0 mm
|
Black
|
1.339 in
34.0 mm
|
0.256 in
6.5 mm
|
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8535 - £ 1.3278 | 78 In stock |
0.236 in
6.0 mm
|
Black
|
1.122 in
28.5 mm
|
0.177 in
4.5 mm
|
4.724 in
120.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8398 - £ 1.3064 | 90 In stock |
0.236 in
6.0 mm
|
Black
|
1.142 in
29.0 mm
|
0.157 in
4.0 mm
|
4.134 in
105.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0159 - £ 0.0248 | 72500 In stock |
0.138 in
3.5 mm
|
Black
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0172 - £ 0.0268 | 21250 In stock |
0.157 in
4.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0244 - £ 0.038 | 10450 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.748 in
19.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2281 - £ 0.4225 | 7975 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.063 in
27.0 mm
|
0.039 in
1.0 mm