20573881
20573881
| Quantity | Unit price |
|---|---|
| 1250 - 12499 | £ 0.0268 |
| 12500 - 62499 | £ 0.0191 |
| 62500 + | £ 0.0172 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.512 in |
|---|---|
| D | 13.0 mm |
| H1 | 0.157 in |
| H1 | 4.0 mm |
| h | 0.433 in |
| h | 11.0 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 2.0 mm |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 100% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue