Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0182 - £ 0.0283 10000 In stock
3.0 mm
Black
13.0 mm
2.0 mm
15.0 mm
1.0 mm
£ 0.0186 - £ 0.029 7000 In stock
5.0 mm
Black
11.0 mm
2.0 mm
16.0 mm
1.0 mm
£ 0.0504 - £ 0.0785 5400 In stock
5.0 mm
Black
11.5 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.3031 - £ 0.4714 300 In stock
6.0 mm
Black
21.0 mm
4.0 mm
85.0 mm
1.5 mm
£ 0.1015 - £ 0.1579 280 In stock
5.0 mm
Black
11.5 mm
4.5 mm
50.0 mm
2.5 mm
£ 0.111 - £ 0.1727 480 In stock
5.0 mm
Black
18.5 mm
3.0 mm
60.0 mm
1.5 mm
£ 0.0344 - £ 0.0536 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
30.0 mm
1.0 mm
£ 0.2513 - £ 0.391 240 In stock
6.0 mm
Black
21.5 mm
6.0 mm
76.0 mm
3.5 mm
£ 0.0457 - £ 0.0711 4000 In stock
5.0 mm
Black
11.5 mm
2.5 mm
23.0 mm
1.0 mm
£ 0.1059 - £ 0.1648 5100 In stock
5.0 mm
Black
11.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.0172 - £ 0.0268 21250 In stock
4.0 mm
Black
11.0 mm
2.0 mm
13.0 mm
1.0 mm
£ 0.0204 - £ 0.0317 7800 In stock
5.0 mm
Black
11.5 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.0261 - £ 0.0406 8400 In stock
5.0 mm
Black
11.5 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.6449 - £ 1.0032 Request the lead time here
6.0 mm
Black
21.0 mm
4.0 mm
95.0 mm
1.5 mm
£ 0.8414 - £ 1.3089 Request the lead time here
6.0 mm
Black
28.5 mm
5.0 mm
110.0 mm
3.0 mm
£ 0.045 - £ 0.0701 9000 In stock
5.0 mm
Black
11.5 mm
2.0 mm
21.0 mm
1.0 mm
£ 0.0501 - £ 0.078 9250 In stock
5.0 mm
Black
11.5 mm
4.5 mm
30.0 mm
2.5 mm
£ 0.0242 - £ 0.0377 9000 In stock
5.0 mm
Black
11.5 mm
2.0 mm
18.0 mm
1.0 mm
£ 0.0547 - £ 0.0851 600 In stock
5.0 mm
Black
11.5 mm
3.0 mm
35.0 mm
1.0 mm
£ 0.2354 - £ 0.3661 240 In stock
6.0 mm
Black
21.5 mm
5.0 mm
75.0 mm
3.0 mm
  • of 10
Round Tube Insert 15.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573904

Price Range
£ 0.0283 - £ 0.0182

Stock Levels
10000 In stock
Attributes
  • D
    15.0 mm
  • H1
    3.0 mm
  • h
    13.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 16.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573911

Price Range
£ 0.029 - £ 0.0186

Stock Levels
7000 In stock
Attributes
  • D
    16.0 mm
  • H1
    5.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 32.0 mm 5.0 mm 2.5 mm Black LDPE - PIR

20574048

Price Range
£ 0.0785 - £ 0.0504

Stock Levels
5400 In stock
Attributes
  • D
    32.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 85.0 mm 4.0 mm 1.5 mm Black LDPE - PIR

20574338

Price Range
£ 0.4714 - £ 0.3031

Stock Levels
300 In stock
Attributes
  • D
    85.0 mm
  • H1
    6.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 50.0 mm 4.5 mm 2.5 mm Black LDPE - PIR

20574185

Price Range
£ 0.1579 - £ 0.1015

Stock Levels
280 In stock
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 60.0 mm 3.0 mm 1.5 mm Black LDPE - PIR

20574239

Price Range
£ 0.1727 - £ 0.111

Stock Levels
480 In stock
Attributes
  • D
    60.0 mm
  • H1
    5.0 mm
  • h
    18.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 30.0 mm 2.5 mm 1.0 mm Black LDPE - PIR

20574017

Price Range
£ 0.0536 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 76.0 mm 6.0 mm 3.5 mm Black LDPE - PIR

20574314

Price Range
£ 0.391 - £ 0.2513

Stock Levels
240 In stock
Attributes
  • D
    76.0 mm
  • H1
    6.0 mm
  • h
    21.5 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 23.0 mm 2.5 mm 1.0 mm Black LDPE - PIR

20573973

Price Range
£ 0.0711 - £ 0.0457

Stock Levels
4000 In stock
Attributes
  • D
    23.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 45.0 mm 3.0 mm 1.0 mm Black LDPE - PIR

20574130

Price Range
£ 0.1648 - £ 0.1059

Stock Levels
5100 In stock
Attributes
  • D
    45.0 mm
  • H1
    5.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 13.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573881

Price Range
£ 0.0268 - £ 0.0172

Stock Levels
21250 In stock
Attributes
  • D
    13.0 mm
  • H1
    4.0 mm
  • h
    11.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 20.0 mm 2.5 mm 1.0 mm Black LDPE - PIR

20573942

Price Range
£ 0.0317 - £ 0.0204

Stock Levels
7800 In stock
Attributes
  • D
    20.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 22.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573966

Price Range
£ 0.0406 - £ 0.0261

Stock Levels
8400 In stock
Attributes
  • D
    22.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 95.0 mm 4.0 mm 1.5 mm Black LDPE - PIR

20574376

Price Range
£ 1.0032 - £ 0.6449

Stock Levels
Request the lead time here
Attributes
  • D
    95.0 mm
  • H1
    6.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 110.0 mm 5.0 mm 3.0 mm Black LDPE - PIR

20574437

Price Range
£ 1.3089 - £ 0.8414

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • H1
    6.0 mm
  • h
    28.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 21.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573959

Price Range
£ 0.0701 - £ 0.045

Stock Levels
9000 In stock
Attributes
  • D
    21.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 30.0 mm 4.5 mm 2.5 mm Black LDPE - PIR

20574024

Price Range
£ 0.078 - £ 0.0501

Stock Levels
9250 In stock
Attributes
  • D
    30.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 18.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20573928

Price Range
£ 0.0377 - £ 0.0242

Stock Levels
9000 In stock
Attributes
  • D
    18.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 35.0 mm 3.0 mm 1.0 mm Black LDPE - PIR

20574062

Price Range
£ 0.0851 - £ 0.0547

Stock Levels
600 In stock
Attributes
  • D
    35.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 75.0 mm 5.0 mm 3.0 mm Black LDPE - PIR

20574291

Price Range
£ 0.3661 - £ 0.2354

Stock Levels
240 In stock
Attributes
  • D
    75.0 mm
  • H1
    6.0 mm
  • h
    21.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm