Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Thread Size | Colour | Material | D | WT | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6052 - £ 1.4829 | 1780 In stock |
|
M10
|
Black
|
Steel
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.5783 - £ 1.2969 | 540 In stock |
|
M6
|
Natural
|
Steel
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.3912 - £ 0.8212 | 4900 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.934 - £ 1.9613 | 5000 In stock |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.4961 - £ 1.2119 | 1780 In stock |
|
M6
|
Natural
|
Steel
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.771 - £ 1.7354 | 1840 In stock |
|
M8
|
Natural
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.3416 - £ 0.7175 | 3400 In stock |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8235 - £ 1.8497 | 1080 In stock |
|
M10
|
Natural
|
Steel
|
1.496 in
38.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.3997 - £ 0.8398 | 9600 In stock |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.7356 - £ 1.653 | 1760 In stock |
|
M10
|
Natural
|
Steel
|
1.26 in
32.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.3345 - £ 0.7122 | Request the lead time here |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 10252833 | £ 0.4493 - £ 0.691 | 2450 In stock |
1.339 in
34.0 mm
|
M6
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.1743 - £ 0.3029 | 2000 In stock |
|
M8
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.4535 - £ 0.6644 | 9450 In stock |
1.339 in
34.0 mm
|
M8
|
Black
|
Nylon
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8263 - £ 1.3447 | 2000 In stock |
1.299 in
33.0 mm
|
M6
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| £ 3.0581 - £ 6.8584 | 500 In stock |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.5116 - £ 1.1561 | 70000 In stock |
|
M6
|
Black
|
Steel
|
0.709 in
18.0 mm
|
0.039 in
1.0 mm
|
||
| £ 3.0731 - £ 6.3806 | 1100 In stock |
|
M10
|
|
Cast Aluminium Alloy
|
1.26 in
32.0 mm
|
0.059 in
1.5 mm
|
||
| £ 3.7136 - £ 9.1158 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
1.248 in
31.7 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5542 - £ 1.2411 | 109000 In stock |
|
M8
|
Black
|
Steel
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm