Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 1.7859 - £ 1.8568 Request the lead time here
M10
Black
LDPE
£ 0.6761 - £ 0.7044 Request the lead time here
M8
Black
PA6
£ 1.3947 - £ 1.4599 Request the lead time here
M8
Black
PA6
£ 0.9227 - £ 0.961 Request the lead time here
M10
Black
PA6
£ 0.7994 - £ 0.832 Request the lead time here
M8
Black
PA6
£ 3.7136 - £ 9.1158 Request the lead time here
M10
Natural
Steel
31.7 mm
1.6 mm
£ 0.2197 - £ 0.473 7000 In stock
18.0 mm
M8
Black
HDPE
20.0 mm
2.0 mm
£ 0.5528 - £ 1.2411 1260 In stock
M6
Black
Steel
25.0 mm
1.0 mm
£ 0.5315 - £ 1.2969 960 In stock
M10
Black
Steel
25.0 mm
1.5 mm
£ 0.3912 - £ 0.8212 4900 In stock
19.0 mm
M10
Black
HDPE
30.0 mm
2.0 mm
£ 1.0843 - £ 2.5407 Request the lead time here
M10
Natural
Steel
51.0 mm
1.2 mm
£ 1.012 - £ 2.2802 Request the lead time here
M10
Natural
Steel
51.0 mm
1.2 mm
£ 0.9255 - £ 2.0278 5000 In stock
20.0 mm
M8
Black
HDPE
50.0 mm
2.0 mm
£ 1.3692 - £ 1.4316 Request the lead time here
M10
Black
LDPE
£ 0.6633 - £ 0.6917 Request the lead time here
M10
Black
PA6
£ 0.9794 - £ 1.0205 Request the lead time here
M8
Black
PA6
£ 0.8221 - £ 1.7593 Request the lead time here
21.0 mm
M10
Black
HDPE
45.0 mm
2.0 mm
£ 1.8143 - £ 1.8993 Request the lead time here
M8
Black
PA6
£ 1.2501 - £ 1.3026 Request the lead time here
M10
Black
LDPE
£ 0.3217 - £ 0.675 Request the lead time here
19.0 mm
M10
Black
HDPE
25.0 mm
2.0 mm
  • of 4
Threaded Insert M10 Round 2.0 mm LDPE Black

10328224

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328118

Price Range
£ 0.7044 - £ 0.6761

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328156

Price Range
£ 1.4599 - £ 1.3947

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

10328194

Price Range
£ 0.961 - £ 0.9227

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328125

Price Range
£ 0.832 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 28.5 mm Steel Natural

10164037

Price Range
£ 9.1158 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • D
    31.7 mm
  • WT
    1.6 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286487

Price Range
£ 0.473 - £ 0.2197

Stock Levels
7000 In stock
Attributes
  • D
    20.0 mm
  • H
    18.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291665

Price Range
£ 1.2411 - £ 0.5528

Stock Levels
1260 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 25.0 mm 1.5 mm Steel

10291702

Price Range
£ 1.2969 - £ 0.5315

Stock Levels
960 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Threaded Insert 2.0 mm HDPE Black

10286548

Price Range
£ 0.8212 - £ 0.3912

Stock Levels
4900 In stock
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M10 51.0 mm 1.2 mm Steel

10304761

Price Range
£ 2.5407 - £ 1.0843

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Spring Insert Glide M10 51.0 mm 1.2 mm Steel

10304730

Price Range
£ 2.2802 - £ 1.012

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Insert Material
    Steel
Threaded Insert 2.0 mm HDPE Black

10286609

Price Range
£ 2.0278 - £ 0.9255

Stock Levels
5000 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert M10 Round 2.0 mm LDPE Black

10328217

Price Range
£ 1.4316 - £ 1.3692

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

10328170

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328132

Price Range
£ 1.0205 - £ 0.9794

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 2.0 mm HDPE Black

10396490

Price Range
£ 1.7593 - £ 0.8221

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    21.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M8 Round 2.0 mm PA6 Black

10328163

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm LDPE Black

10328200

Price Range
£ 1.3026 - £ 1.2501

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 19.0 mm Black HDPE

10286524

Price Range
£ 0.675 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE