Menu Search

Round Threaded Inserts

In stock

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • It is available as quick-fit inserts.
  • Ideal for tube ends and connecting pipes.
  • Used in manufacturing, packaging, and construction industries.
Material: Steel, HDPE, LDPE, PA6, PP, PA, Aluminium Colour: Natural, Black Series Code: SR1430, SR1570, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Essentra Part Number Price range Availability H Thread Size Colour Material D WT View
£ 0.6378 - £ 1.3952 Request the lead time here
20.0 mm
M10
Black
HDPE
40.0 mm
2.0 mm
£ 0.9227 - £ 0.961 1400 In stock
M10
Black
PA6
£ 0.6761 - £ 0.7044 Request the lead time here
M8
Black
PA6
£ 1.3947 - £ 1.4599 Request the lead time here
M8
Black
PA6
£ 1.2799 - £ 1.3323 Request the lead time here
M8
Black
PA6
£ 0.7526 - £ 0.7838 Request the lead time here
M10
Black
PA6
£ 1.7859 - £ 1.8568 Request the lead time here
M10
Black
LDPE
£ 0.3331 - £ 0.6989 7200 In stock
19.0 mm
M10
Black
PP
20.0 mm
2.0 mm
£ 1.1578 - £ 2.5196 Request the lead time here
25.0 mm
M10
Black
Nylon
38.0 mm
2.0 mm
10252833 £ 0.4493 - £ 0.691 3150 In stock
34.0 mm
M6
Black
Nylon
16.0 mm
2.0 mm
£ 0.8263 - £ 1.3447 2000 In stock
33.0 mm
M6
Black
Nylon
25.0 mm
2.0 mm
£ 0.72 - £ 1.6211 Request the lead time here
M10
Black
Steel
38.0 mm
1.5 mm
£ 0.771 - £ 1.7354 Request the lead time here
M8
Natural
Steel
38.0 mm
1.2 mm
£ 0.3416 - £ 0.7175 Request the lead time here
19.0 mm
M8
Black
HDPE
22.0 mm
2.0 mm
£ 0.934 - £ 1.9613 5000 In stock
21.0 mm
M10
Black
HDPE
50.0 mm
2.0 mm
£ 0.8235 - £ 1.8497 1080 In stock
M10
Natural
Steel
38.0 mm
1.2 mm
£ 0.3997 - £ 0.8398 Request the lead time here
19.0 mm
M8
Black
HDPE
30.0 mm
2.0 mm
£ 0.5542 - £ 1.2411 61000 In stock
M8
Black
Steel
25.0 mm
1.2 mm
£ 0.6052 - £ 1.4829 Request the lead time here
M10
Black
Steel
32.0 mm
1.5 mm
£ 0.5783 - £ 1.2969 Request the lead time here
M6
Natural
Steel
25.0 mm
1.0 mm
  • of 4
Threaded Insert 2.0 mm HDPE Black

10286586

Price Range
£ 1.3952 - £ 0.6378

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Threaded Insert M10 Round 2.0 mm PA6 Black

10328194

Price Range
£ 0.961 - £ 0.9227

Stock Levels
1400 In stock
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328118

Price Range
£ 0.7044 - £ 0.6761

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328156

Price Range
£ 1.4599 - £ 1.3947

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Round 2.0 mm PA6 Black

10328149

Price Range
£ 1.3323 - £ 1.2799

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm PA6 Black

10328187

Price Range
£ 0.7838 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    PA6
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Round 2.0 mm LDPE Black

10328224

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    LDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 2.0 mm PP Black

10294079

Price Range
£ 0.6989 - £ 0.3331

Stock Levels
7200 In stock
Attributes
  • D
    20.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    PP
Threaded Insert Nylon Black

10252864

Price Range
£ 2.5196 - £ 1.1578

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    25.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    Nylon
Threaded Insert Nylon Black

10252833

Price Range
£ 0.691 - £ 0.4493

Stock Levels
3150 In stock
Attributes
  • D
    16.0 mm
  • H
    34.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Threaded Insert Nylon Black

10252857

Price Range
£ 1.3447 - £ 0.8263

Stock Levels
2000 In stock
Attributes
  • D
    25.0 mm
  • H
    33.0 mm
  • WT
    2.0 mm
  • Thread Size
    M6
  • Material
    Nylon
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

10291726

Price Range
£ 1.6211 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M8 38.0 mm 1.2 mm Steel

10291788

Price Range
£ 1.7354 - £ 0.771

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286494

Price Range
£ 0.7175 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Threaded Insert 2.0 mm HDPE Black

10286616

Price Range
£ 1.9613 - £ 0.934

Stock Levels
5000 In stock
Attributes
  • D
    50.0 mm
  • H
    21.0 mm
  • WT
    2.0 mm
  • Thread Size
    M10
  • Material
    HDPE
Spring Insert Glide M10 38.0 mm 1.2 mm Steel

10291801

Price Range
£ 1.8497 - £ 0.8235

Stock Levels
1080 In stock
Attributes
  • D
    38.0 mm
  • WT
    1.2 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
Threaded Insert 2.0 mm HDPE Black

10286555

Price Range
£ 0.8398 - £ 0.3997

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • WT
    2.0 mm
  • Thread Size
    M8
  • Material
    HDPE
Spring Insert Glide M8 25.0 mm 1.2 mm Steel

10291672

Price Range
£ 1.2411 - £ 0.5542

Stock Levels
61000 In stock
Attributes
  • D
    25.0 mm
  • WT
    1.2 mm
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M10 32.0 mm 1.5 mm Steel

10291719

Price Range
£ 1.4829 - £ 0.6052

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • WT
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Black
Spring Insert Glide M6 25.0 mm 1.0 mm Steel

10291757

Price Range
£ 1.2969 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • WT
    1.0 mm
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural