Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 1.047 - £ 1.0904 Request the lead time here
M4
9.5 mm
Male/Male
25.0 mm
£ 5.1743 - £ 5.1743 Request the lead time here
M2.5
6.5 mm
Male/Male
20.0 mm
£ 0.9795 - £ 1.0215 Request the lead time here
M3
8.0 mm
Male/Male
40.0 mm
£ 0.8805 - £ 0.918 Request the lead time here
M4
8.0 mm
Male/Male
25.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
8.0 mm
Male/Male
15.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M2.5
6.5 mm
Male/Male
25.0 mm
£ 0.7784 - £ 0.8115 2093 In stock
M3
6.5 mm
Male/Male
10.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
20.0 mm
£ 0.8715 - £ 0.8895 258 In stock
M3
6.5 mm
Male/Male
15.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
25.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M3
6.5 mm
Male/Male
18.0 mm
£ 0.951 - £ 0.9899 Request the lead time here
M3
6.5 mm
Male/Male
40.0 mm
10176269 £ 0.915 - £ 0.933 Request the lead time here
M3
8.0 mm
Male/Male
12.0 mm
£ 0.7799 - £ 0.8129 65 In stock
M3
6.5 mm
Male/Male
12.0 mm
£ 1.383 - £ 1.4115 Request the lead time here
M3
6.5 mm
Male/Male
30.0 mm
£ 2.8949 - £ 2.955 97 In stock
M3
6.5 mm
Male/Male
25.0 mm
£ 0.9525 - £ 0.9915 Request the lead time here
M3
6.5 mm
Male/Male
45.0 mm
£ 1.068 - £ 1.113 Request the lead time here
M3
8.0 mm
Male/Male
45.0 mm
£ 1.1294 - £ 1.176 Request the lead time here
M4
8.0 mm
Male/Male
30.0 mm
£ 1.203 - £ 1.2525 Request the lead time here
M4
8.0 mm
Male/Male
40.0 mm
  • of 9
Male To Male Standoff Round 9.5 mm M4 25.0 mm Nylon 6/6

10176726

Price Range
£ 1.0904 - £ 1.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M2.5 20.0 mm Nylon 6/6

10321942

Price Range
£ 5.1743 - £ 5.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 8.0 mm M3 40.0 mm PA

10176399

Price Range
£ 1.0215 - £ 0.9795

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 8.0 mm M4 25.0 mm PA

10176528

Price Range
£ 0.918 - £ 0.8805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M2.5 15.0 mm PA

10175965

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 6.5 mm M2.5 25.0 mm PA

10175903

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M3 10.0 mm Nylon 6/6

10176023

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
2093 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    10.0 mm
Male To Male Standoff Round 8.0 mm M2.5 20.0 mm PA

10175989

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 6.5 mm M3 15.0 mm PA

10176085

Price Range
£ 0.8895 - £ 0.8715

Stock Levels
258 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 8.0 mm M2.5 25.0 mm PA

10175996

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M3 18.0 mm PA

10176092

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 6.5 mm M3 40.0 mm PA

10176207

Price Range
£ 0.9899 - £ 0.951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 8.0 mm M3 12.0 mm PA

10176269

Price Range
£ 0.933 - £ 0.915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    12.0 mm
Male To Male Standoff Round 6.5 mm M3 12.0 mm PA

10176054

Price Range
£ 0.8129 - £ 0.7799

Stock Levels
65 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    12.0 mm
Male To Male Standoff Round 6.5 mm M3 30.0 mm PA

10176177

Price Range
£ 1.4115 - £ 1.383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 6.5 mm M3 25.0 mm Nylon 6/6

10176146

Price Range
£ 2.955 - £ 2.8949

Stock Levels
97 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M3 45.0 mm PA

10176238

Price Range
£ 0.9915 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 8.0 mm M3 45.0 mm PA

10176429

Price Range
£ 1.113 - £ 1.068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 8.0 mm M4 30.0 mm PA

10176559

Price Range
£ 1.176 - £ 1.1294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 8.0 mm M4 40.0 mm PA

10176573

Price Range
£ 1.2525 - £ 1.203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    40.0 mm