10176573
TNM4-8-40-3
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.2525 |
| 500 - 999 | £ 1.2285 |
| 1000 + | £ 1.203 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Round |
| Insert Material | Brass |
| Body Diameter | 8.0 mm |
| Body Diameter | 0.315 in |
| Spacer Length | 40.0 mm |
| Spacer Length | 1.575 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Style | Male/Male |
| Thread Size | M4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue