Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
82 results
Product SKUs information
Item Code Price range Availability H d h Type View
£ 0.0421 - £ 0.1235 4000 In stock
4.8 mm
11.9 mm
1
£ 0.0945 - £ 0.233 Request the lead time here
7.9 mm
20.0 mm
1
£ 0.1244 - £ 0.3322 Request the lead time here
12.7 mm
23.0 mm
1
£ 0.0654 - £ 0.2046 Request the lead time here
7.9 mm
14.3 mm
1
£ 0.1087 - £ 0.2487 5000 In stock
9.5 mm
15.8 mm
1
£ 0.0559 - £ 0.1175 Request the lead time here
6.3 mm
11.9 mm
1
£ 0.0432 - £ 0.0907 10000 In stock
4.8 mm
11.9 mm
1
£ 0.0524 - £ 0.0776 Request the lead time here
6.3 mm
11.9 mm
1
£ 1.0418 - £ 1.0843 Request the lead time here
34.0 mm
25.0 mm
2
£ 0.7611 - £ 0.7937 Request the lead time here
33.0 mm
25.0 mm
2
£ 0.9567 - £ 0.9964 Request the lead time here
36.0 mm
25.0 mm
2
£ 1.9135 - £ 1.9985 Request the lead time here
51.0 mm
27.0 mm
2
£ 2.3104 - £ 2.4096 Request the lead time here
55.0 mm
26.0 mm
2
£ 1.956 - £ 2.0411 Request the lead time here
44.0 mm
26.0 mm
2
£ 1.6442 - £ 1.715 Request the lead time here
39.0 mm
27.0 mm
2
£ 1.9135 - £ 1.9985 Request the lead time here
42.0 mm
27.0 mm
2
£ 2.3812 - £ 2.4805 Request the lead time here
60.0 mm
27.5 mm
2
£ 0.2409 - £ 0.2508 Request the lead time here
4.0 mm
9.0 mm
2
£ 2.1403 - £ 2.2253 Request the lead time here
46.0 mm
25.5 mm
2
£ 0.1984 - £ 0.2069 Request the lead time here
4.0 mm
9.0 mm
2
  • of 5
Tapered Ferrule 4.8 mm PVC Black

50323

Price Range
£ 0.1235 - £ 0.0421

Stock Levels
4000 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 7.9 mm LDPE - PIR Black

60423

Price Range
£ 0.233 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 12.7 mm LDPE - PIR Black

51110

Price Range
£ 0.3322 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Tapered Ferrule 7.9 mm PVC Black

12923

Price Range
£ 0.2046 - £ 0.0654

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    14.3 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 9.5 mm PVC Black

50978

Price Range
£ 0.2487 - £ 0.1087

Stock Levels
5000 In stock
Attributes
  • d
    9.5 mm
  • h
    15.8 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Round Ferrule 6.3 mm Nylon Natural

60407

Price Range
£ 0.1175 - £ 0.0559

Stock Levels
Request the lead time here
Attributes
  • d
    6.3 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Type
    1
Round Ferrule 4.8 mm Nylon Natural

60408

Price Range
£ 0.0907 - £ 0.0432

Stock Levels
10000 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Type
    1
Tapered Ferrule 6.3 mm PVC Black

50379

Price Range
£ 0.0776 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • d
    6.3 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 34.0 mm 32.0 mm PVC Black

009034069907

Price Range
£ 1.0843 - £ 1.0418

Stock Levels
Request the lead time here
Attributes
  • d
    34.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 33.0 mm 32.0 mm PVC Black

009032069907

Price Range
£ 0.7937 - £ 0.7611

Stock Levels
Request the lead time here
Attributes
  • d
    33.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 36.0 mm 32.0 mm PVC Black

009035069907

Price Range
£ 0.9964 - £ 0.9567

Stock Levels
Request the lead time here
Attributes
  • d
    36.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 51.0 mm 33.0 mm PVC Black

009049069907

Price Range
£ 1.9985 - £ 1.9135

Stock Levels
Request the lead time here
Attributes
  • d
    51.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 55.0 mm 35.0 mm PVC Black

009054069907

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 44.0 mm 33.0 mm PVC Black

009043069907

Price Range
£ 2.0411 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • d
    44.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

009038069907

Price Range
£ 1.715 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • d
    39.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 42.0 mm 33.0 mm PVC Black

009042069907

Price Range
£ 1.9985 - £ 1.9135

Stock Levels
Request the lead time here
Attributes
  • d
    42.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 60.0 mm 38.0 mm PVC Black

009059069907

Price Range
£ 2.4805 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 9.0 mm 4.0 mm PVC White

552000511307

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 46.0 mm 35.0 mm PVC Black

009045069907

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • d
    46.0 mm
  • h
    25.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 9.0 mm 4.0 mm PVC Black

552000511407

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2