10323649
009045069907
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.2253 |
| 250 - 999 | £ 2.1828 |
| 1000 + | £ 2.1403 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.811 in |
|---|---|
| d | 46.0 mm |
| h | 1.004 in |
| h | 25.5 mm |
| Full Material | Polyvinyl Chloride |
| Colour | Black |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue