| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1235 |
| 10000 + | £ 0.0421 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 4.8 mm |
|---|---|
| d | 0.189 in |
| h | 0.469 in |
| h | 11.9 mm |
| Full Material | Polyvinyl Chloride |
| Colour | Black |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue