Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Colour H Material d h Type View
£ 0.1644 - £ 0.1715 17700 In stock
Black
13.0 mm
LDPE - PIR
6.0 mm
10.6 mm
4
£ 0.2112 - £ 0.2197 Request the lead time here
Black
18.0 mm
LDPE - PIR
13.0 mm
14.5 mm
4
£ 0.4521 - £ 0.4705 Request the lead time here
Black
24.0 mm
LDPE - PIR
22.0 mm
20.5 mm
4
£ 0.214 - £ 0.2225 Request the lead time here
Black
18.0 mm
LDPE - PIR
14.0 mm
14.5 mm
4
£ 0.5386 - £ 0.5598 Request the lead time here
Black
24.0 mm
LDPE - PIR
25.0 mm
20.0 mm
4
£ 0.18 - £ 0.1885 Request the lead time here
Black
18.0 mm
LDPE - PIR
12.0 mm
14.5 mm
4
£ 0.116 - £ 0.3375 Request the lead time here
White
LDPE
30.0 mm
465375 £ 0.0946 - £ 0.3375 1350 In stock
Black
LDPE
30.0 mm
£ 0.1644 - £ 0.1715 Request the lead time here
Black
13.0 mm
LDPE - PIR
5.0 mm
10.7 mm
4
£ 0.1644 - £ 0.1715 34300 In stock
Black
11.0 mm
LDPE - PIR
4.0 mm
9.0 mm
4
£ 0.1686 - £ 0.1757 Request the lead time here
Black
18.0 mm
LDPE - PIR
10.0 mm
14.5 mm
4
£ 0.1686 - £ 0.1757 Request the lead time here
Black
10.0 mm
LDPE - PIR
3.0 mm
8.0 mm
4
£ 0.1644 - £ 0.1715 700 In stock
Black
13.0 mm
LDPE - PIR
8.0 mm
10.0 mm
4
£ 0.265 - £ 0.2763 Request the lead time here
Black
18.0 mm
LDPE - PIR
16.0 mm
14.5 mm
4
£ 0.5471 - £ 0.5698 Request the lead time here
Black
24.0 mm
LDPE - PIR
28.0 mm
20.0 mm
4
£ 0.7937 - £ 0.8263 Request the lead time here
White
25.4 mm
LDPE
28.0 mm
3
£ 0.3019 - £ 0.3146 Request the lead time here
Black
24.0 mm
LDPE - PIR
19.0 mm
21.0 mm
4
£ 0.0775 - £ 0.2365 1250 In stock
White
LDPE - PIR
22.2 mm
17.5 mm
1
£ 0.0484 - £ 0.1825 Request the lead time here
White
LDPE - PIR
19.0 mm
14.4 mm
1
£ 0.0473 - £ 0.1137 4000 In stock
Black
LDPE - PIR
12.7 mm
13.0 mm
1
  • of 4
Round Ferrule 6.0 mm LDPE - PIR Black

009006022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
17700 In stock
Attributes
  • d
    6.0 mm
  • H
    13.0 mm
  • h
    10.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 13.0 mm LDPE - PIR Black

009013022003

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 22.0 mm LDPE - PIR Black

009022022003

Price Range
£ 0.4705 - £ 0.4521

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    24.0 mm
  • h
    20.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 14.0 mm LDPE - PIR Black

009014022003

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 25.0 mm LDPE - PIR Black

009025022003

Price Range
£ 0.5598 - £ 0.5386

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • H
    24.0 mm
  • h
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 12.0 mm LDPE - PIR Black

009012022003

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Colour
    Black
  • Type
    4
Round Ferrule 30.0 mm LDPE White

465371

Price Range
£ 0.3375 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 30.0 mm LDPE Black

465375

Price Range
£ 0.3375 - £ 0.0946

Stock Levels
1350 In stock
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 5.0 mm LDPE - PIR Black

009005022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • H
    13.0 mm
  • h
    10.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 4.0 mm LDPE - PIR Black

009004022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
34300 In stock
Attributes
  • d
    4.0 mm
  • H
    11.0 mm
  • h
    9.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 10.0 mm LDPE - PIR Black

009010022003

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 3.0 mm LDPE - PIR Black

009003022003

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • d
    3.0 mm
  • H
    10.0 mm
  • h
    8.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 8.0 mm LDPE - PIR Black

009008022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
700 In stock
Attributes
  • d
    8.0 mm
  • H
    13.0 mm
  • h
    10.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 16.0 mm LDPE - PIR Black

009016022003

Price Range
£ 0.2763 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 28.0 mm LDPE - PIR Black

009028022003

Price Range
£ 0.5698 - £ 0.5471

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • H
    24.0 mm
  • h
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 28.0 mm LDPE White

551004511303

Price Range
£ 0.8263 - £ 0.7937

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • H
    25.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 19.0 mm LDPE - PIR Black

009019022003

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • H
    24.0 mm
  • h
    21.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 22.2 mm LDPE - PIR White

10256

Price Range
£ 0.2365 - £ 0.0775

Stock Levels
1250 In stock
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 19.0 mm LDPE - PIR White

10258

Price Range
£ 0.1825 - £ 0.0484

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 12.7 mm LDPE - PIR Black

10497

Price Range
£ 0.1137 - £ 0.0473

Stock Levels
4000 In stock
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1