Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | Material | d | h | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2608 - £ 0.7946 | Request the lead time here |
Black
|
|
LDPE - PIR
|
1.374 in
34.9 mm
|
0.709 in
18.0 mm
|
1
|
||
| £ 0.1268 - £ 0.2348 | 250 In stock |
Black
|
0.866 in
22.0 mm
|
LDPE
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
1
|
||
| 465377 | £ 0.0503 - £ 0.1634 | Request the lead time here |
Black
|
|
LDPE
|
0.709 in
18.0 mm
|
|
|
|
| £ 0.0553 - £ 0.1153 | Request the lead time here |
White
|
|
LDPE - PIR
|
0.5 in
12.7 mm
|
0.512 in
13.0 mm
|
1
|
||
| £ 0.0554 - £ 0.1823 | Request the lead time here |
Black
|
|
LDPE
|
0.787 in
20.0 mm
|
|
|
||
| £ 0.0941 - £ 0.287 | 1050 In stock |
White
|
|
LDPE - PIR
|
1 in
25.4 mm
|
0.866 in
22.0 mm
|
1
|
||
| £ 0.2806 - £ 0.5846 | Request the lead time here |
Black
|
|
LDPE - PIR
|
1.248 in
31.7 mm
|
1.063 in
27.0 mm
|
1
|
||
| £ 0.1274 - £ 0.3667 | Request the lead time here |
White
|
|
LDPE - PIR
|
1.126 in
28.6 mm
|
0.984 in
25.0 mm
|
1
|
||
| £ 0.7937 - £ 0.8263 | Request the lead time here |
White
|
1 in
25.4 mm
|
LDPE
|
1.102 in
28.0 mm
|
|
3
|
||
| £ 0.1336 - £ 0.2923 | Request the lead time here |
White
|
0.866 in
22.0 mm
|
LDPE
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
1
|
||
| 12358 | £ 0.3812 - £ 0.7335 | 160 In stock |
White
|
|
LDPE - PIR
|
1.252 in
31.8 mm
|
1.063 in
27.0 mm
|
1
|
|
| 12000 | £ 0.1516 - £ 0.3774 | 46 In stock |
Black
|
|
LDPE - PIR
|
1.126 in
28.6 mm
|
0.984 in
25.0 mm
|
1
|
|
| £ 0.3756 - £ 1.1879 | 6150 In stock |
Black
|
|
LDPE
|
2 in
50.8 mm
|
1.398 in
35.5 mm
|
1
|
||
| £ 0.3203 - £ 0.9753 | Request the lead time here |
Black
|
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.374 in
34.9 mm
|
1
|
||
| £ 0.0775 - £ 0.2365 | 27000 In stock |
Black
|
|
LDPE - PIR
|
0.874 in
22.2 mm
|
0.689 in
17.5 mm
|
1
|
||
| £ 0.0941 - £ 0.287 | 2100 In stock |
Black
|
|
LDPE - PIR
|
1 in
25.4 mm
|
0.866 in
22.0 mm
|
1
|
||
| £ 0.0955 - £ 0.295 | 3000 In stock |
Black
|
|
LDPE - PIR
|
0.748 in
19.0 mm
|
0.709 in
18.0 mm
|
1
|
||
| £ 0.3359 - £ 1.0258 | Request the lead time here |
Black
|
|
LDPE - PIR
|
1.748 in
44.4 mm
|
1.063 in
27.0 mm
|
1
|
||
| £ 0.7228 - £ 2.2058 | 90 In stock |
Black
|
|
LDPE - PIR
|
3 in
76.2 mm
|
1.496 in
38.0 mm
|
1
|
||
| £ 0.0775 - £ 0.1828 | 600 In stock |
Black
|
0.945 in
24.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue