Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | Material | d | h | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0941 - £ 0.287 | 5550 In stock |
White
|
|
LDPE - PIR
|
1 in
25.4 mm
|
0.866 in
22.0 mm
|
1
|
||
| £ 0.0484 - £ 0.1825 | Request the lead time here |
White
|
|
LDPE - PIR
|
0.748 in
19.0 mm
|
0.567 in
14.4 mm
|
1
|
||
| 10082942 | £ 0.1516 - £ 0.3774 | 90 In stock |
Black
|
|
LDPE - PIR
|
1.126 in
28.6 mm
|
0.984 in
25.0 mm
|
1
|
|
| £ 0.3203 - £ 0.9753 | 450 In stock |
Black
|
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.374 in
34.9 mm
|
1
|
||
| £ 0.3359 - £ 1.0258 | 10000 In stock |
Black
|
|
LDPE - PIR
|
1.748 in
44.4 mm
|
1.063 in
27.0 mm
|
1
|
||
| £ 0.3756 - £ 1.1879 | 2400 In stock |
Black
|
|
LDPE
|
2 in
50.8 mm
|
1.398 in
35.5 mm
|
1
|
||
| £ 0.0775 - £ 0.2365 | 35500 In stock |
Black
|
|
LDPE - PIR
|
0.874 in
22.2 mm
|
0.689 in
17.5 mm
|
1
|
||
| £ 0.096 - £ 0.2094 | 14250 In stock |
White
|
0.787 in
20.0 mm
|
LDPE
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
1
|
||
| £ 0.1274 - £ 0.3667 | Request the lead time here |
White
|
|
LDPE - PIR
|
1.126 in
28.6 mm
|
0.984 in
25.0 mm
|
1
|
||
| £ 0.0473 - £ 0.1137 | 14000 In stock |
Black
|
|
LDPE - PIR
|
0.5 in
12.7 mm
|
0.512 in
13.0 mm
|
1
|
||
| £ 0.0941 - £ 0.287 | 19650 In stock |
Black
|
|
LDPE - PIR
|
1 in
25.4 mm
|
0.866 in
22.0 mm
|
1
|
||
| £ 0.0955 - £ 0.295 | 3250 In stock |
Black
|
|
LDPE - PIR
|
0.748 in
19.0 mm
|
0.709 in
18.0 mm
|
1
|
||
| £ 0.7228 - £ 2.2058 | 255 In stock |
Black
|
|
LDPE - PIR
|
3 in
76.2 mm
|
1.496 in
38.0 mm
|
1
|
||
| £ 0.0724 - £ 0.1711 | 42000 In stock |
Black
|
0.787 in
20.0 mm
|
LDPE
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
1
|
||
| £ 0.0775 - £ 0.1828 | 600 In stock |
Black
|
0.945 in
24.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
1
|
||
| £ 0.1325 - £ 0.3295 | 3800 In stock |
Black
|
0.984 in
25.0 mm
|
LDPE
|
1.024 in
26.0 mm
|
0.748 in
19.0 mm
|
1
|
||
| £ 0.0775 - £ 0.2365 | 7250 In stock |
White
|
|
LDPE - PIR
|
0.874 in
22.2 mm
|
0.689 in
17.5 mm
|
1
|
||
| £ 0.2338 - £ 0.7521 | 6150 In stock |
Black
|
1.575 in
40.0 mm
|
PVC
|
0.787 in
20.0 mm
|
1.299 in
33.0 mm
|
|
||
| £ 0.0554 - £ 0.1823 | 13000 In stock |
Black
|
|
LDPE
|
0.787 in
20.0 mm
|
|
|
||
| 10257326 | £ 0.0503 - £ 0.1634 | 1250 In stock |
Black
|
|
LDPE
|
0.709 in
18.0 mm