Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Colour H Material d h Type View
£ 0.0484 - £ 0.1825 Request the lead time here
White
LDPE - PIR
19.0 mm
14.4 mm
1
£ 0.0941 - £ 0.287 1050 In stock
White
LDPE - PIR
25.4 mm
22.0 mm
1
£ 0.0473 - £ 0.1137 4000 In stock
Black
LDPE - PIR
12.7 mm
13.0 mm
1
12000 £ 0.1516 - £ 0.3774 46 In stock
Black
LDPE - PIR
28.6 mm
25.0 mm
1
£ 0.0775 - £ 0.2365 1250 In stock
White
LDPE - PIR
22.2 mm
17.5 mm
1
£ 0.2806 - £ 0.5846 Request the lead time here
Black
LDPE - PIR
31.7 mm
27.0 mm
1
£ 0.1006 - £ 0.2405 Request the lead time here
Black
28.0 mm
PVC
10.0 mm
22.0 mm
465376 £ 0.0924 - £ 0.3481 300 In stock
Black
LDPE
28.0 mm
£ 0.3756 - £ 1.1879 6150 In stock
Black
LDPE
50.8 mm
35.5 mm
1
£ 0.1278 - £ 0.2615 Request the lead time here
Black
23.0 mm
LDPE
24.0 mm
17.0 mm
1
460858 £ 0.1488 - £ 0.3269 Request the lead time here
White
23.0 mm
LDPE
24.0 mm
17.0 mm
1
£ 0.0477 - £ 0.1049 9000 In stock
Black
LDPE - PIR
11.1 mm
12.0 mm
1
£ 0.0955 - £ 0.295 3000 In stock
Black
LDPE - PIR
19.0 mm
18.0 mm
1
£ 0.1274 - £ 0.3667 Request the lead time here
White
LDPE - PIR
28.6 mm
25.0 mm
1
600252 £ 0.0673 - £ 0.1626 1400 In stock
White
LDPE
20.0 mm
£ 0.1927 - £ 0.5979 Request the lead time here
Black
38.0 mm
PVC
18.0 mm
31.0 mm
£ 0.0606 - £ 0.1634 Request the lead time here
White
LDPE
18.0 mm
£ 0.0887 - £ 0.2896 1800 In stock
White
LDPE
25.0 mm
£ 0.054 - £ 0.1182 1000 In stock
Black
LDPE - PIR
15.8 mm
13.3 mm
1
£ 0.1644 - £ 0.1715 34300 In stock
Black
11.0 mm
LDPE - PIR
4.0 mm
9.0 mm
4
  • of 4
Round Ferrule 19.0 mm LDPE - PIR White

10258

Price Range
£ 0.1825 - £ 0.0484

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 25.4 mm LDPE - PIR White

10263

Price Range
£ 0.287 - £ 0.0941

Stock Levels
1050 In stock
Attributes
  • d
    25.4 mm
  • h
    22.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 12.7 mm LDPE - PIR Black

10497

Price Range
£ 0.1137 - £ 0.0473

Stock Levels
4000 In stock
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE - PIR Black

12000

Price Range
£ 0.3774 - £ 0.1516

Stock Levels
46 In stock
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR White

10256

Price Range
£ 0.2365 - £ 0.0775

Stock Levels
1250 In stock
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 31.7 mm LDPE - PIR Black

11143

Price Range
£ 0.5846 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • d
    31.7 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Heavy Duty Round Ferrule 28.0 mm 10.0 mm PVC Black

465365

Price Range
£ 0.2405 - £ 0.1006

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • H
    28.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 28.0 mm LDPE Black

465376

Price Range
£ 0.3481 - £ 0.0924

Stock Levels
300 In stock
Attributes
  • d
    28.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 50.8 mm LDPE Black

199205

Price Range
£ 1.1879 - £ 0.3756

Stock Levels
6150 In stock
Attributes
  • d
    50.8 mm
  • h
    35.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 24.0 mm LDPE Black

460848

Price Range
£ 0.2615 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 24.0 mm LDPE White

460858

Price Range
£ 0.3269 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 11.1 mm LDPE - PIR Black

51216

Price Range
£ 0.1049 - £ 0.0477

Stock Levels
9000 In stock
Attributes
  • d
    11.1 mm
  • h
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 19.0 mm LDPE - PIR Black

11761

Price Range
£ 0.295 - £ 0.0955

Stock Levels
3000 In stock
Attributes
  • d
    19.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE - PIR White

52001

Price Range
£ 0.3667 - £ 0.1274

Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 20.0 mm LDPE White

600252

Price Range
£ 0.1626 - £ 0.0673

Stock Levels
1400 In stock
Attributes
  • d
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Heavy Duty Round Ferrule 38.0 mm 18.0 mm PVC Black

465369

Price Range
£ 0.5979 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    38.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 18.0 mm LDPE White

465374

Price Range
£ 0.1634 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 25.0 mm LDPE White

465483

Price Range
£ 0.2896 - £ 0.0887

Stock Levels
1800 In stock
Attributes
  • d
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 15.8 mm LDPE - PIR Black

52047

Price Range
£ 0.1182 - £ 0.054

Stock Levels
1000 In stock
Attributes
  • d
    15.8 mm
  • h
    13.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 4.0 mm LDPE - PIR Black

009004022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
34300 In stock
Attributes
  • d
    4.0 mm
  • H
    11.0 mm
  • h
    9.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black