Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Actuation Lever Type | Mounting Orientation | Finish | Mount Type | Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.314 - £ 4.7933 | 144 In stock |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Standard
|
||
| £ 15.2511 - £ 15.2511 | 146 In stock |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
Bumper
|
3.031 in
77.0 mm
|
Bumper
|
||
| £ 12.4602 - £ 12.4602 | 130 In stock |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| £ 6.7114 - £ 7.4571 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Bumper
|
||
| £ 10.0925 - £ 10.0925 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
Bumper
|
2.697 in
68.5 mm
|
Bumper
|
||
| 28001411002E | £ 4.465 - £ 4.9611 | 148 In stock |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Standard
|
|
| £ 4.8979 - £ 5.4421 | 150 In stock |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Bumper
|
||
| £ 4.8979 - £ 5.4421 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Bumper
|
||
| £ 4.314 - £ 4.7933 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
| 28001412002E | £ 4.314 - £ 4.7933 | 148 In stock |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Standard
|
|
| £ 4.314 - £ 4.7933 | 150 In stock |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
| £ 6.577 - £ 7.3078 | 150 In stock |
1.406 in
35.7 mm
|
Perpendicular
|
Left Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Standard
|
||
| £ 4.6571 - £ 5.1745 | 150 In stock |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Bumper
|
||
| £ 6.5417 - £ 7.2686 | 149 In stock |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Bumper
|
||
| £ 5.3442 - £ 5.938 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Standard
|
||
| 28002412001E | £ 4.8979 - £ 5.4421 | 150 In stock |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
No Cylinder
|
2.697 in
68.5 mm
|
Bumper
|
|
| £ 4.314 - £ 4.7933 | 150 In stock |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
| £ 6.577 - £ 7.3078 | 148 In stock |
1.406 in
35.7 mm
|
Perpendicular
|
Left Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| £ 7.1407 - £ 7.9342 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
Bumper
|
2.697 in
68.5 mm
|
Bumper
|
||
| £ 10.0925 - £ 10.0925 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue